SML Edge-Lit Surface Mount Linear Lighting
SML Edge-Lit Surface Mount Linear Lighting

    SML Edge-Lit Surface Mount Linear Lighting

    KEY FEATURES

    • 5 color temperatures in 1 SKU (5000K, 4000K, 3000K, 3500K, 2700K)
    • Suitable for indoor or outdoor in dry and damp environments
    • Dimmable: see Dimmer Compatibility List
    • Compatible with 3"/4" J-BOX installation
    • Meets California Title 24 requirements
    • 50,000-Hour lifespan
    • 5-year, no compromise warranty
    Specifikim
      • CONSTRUCTION
        • Housing Material
          • Metal
        • Trim Style
          • Smooth
        • Finish
          • White
        • Shape
          • Rectangle
        • Controls
          • Dip-switch mounted on housing for 5CCT selection
        • Beam Angle
          • 110°
        • Mounting
          • Surface Mount
      • COMPLIANCE
        • Safety Listing
          • UL Listed
        • Environment/Fixture Rating
          • Damp rated
        • T24 JA8 Compliant
          • Yes
        • Energy Star Compliant
          • Yes
        • IC Rated
          • Suitable for direct contact with insulation
        • FCC
          • Complies with Part 15 of the FCC Rules.
        • RoHS
          • Mercury and UV free. RoHS-compliant components.
      • ELECTRICAL
        • THD
          • ≤30%
        • Power Factor
          • ≥0.9
        • Input Voltage
          • 120/277V
        • Flicker
          • ≤30
        • Operating Frequency
          • 50/60Hz
        • Operating Temperature
          • -4°F to 104°F (-20°C to 40°C)
        • Dimming
          • Yes, see Dimmer Compatibility List
        • Note
          • All values are typical (tolerance +/- 10%)
      • OTHER
        • Warranty
          • RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish. RAB warranty is subject to all terms and conditions found at: rablighting.com
      • PERFORMANCE
        • Lifespan
          • 50,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
    Specifikime teknike
    • Referencë unikeedge-lit-surface-mount-linear-lighting
    • Familja e produkteveInterior Lighting
    • Grupi i produkteveLinear, Surface & Pendant
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-24
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Drita lineare
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara