HAZSHARK Linear Washdown Lighting, Hazardous Locations
HAZSHARK Linear Washdown Lighting, Hazardous Locations

    HAZSHARK Linear Washdown Lighting, Hazardous Locations

    KEY FEATURES

    • Hazardous location washdowns available in:
      • 2 ft: 30W
      • 4 ft: 50W
    • Available CCT: 5000K
    • SAE 304 Stainless steel housing
    • Battery backup options available
    • Stainless steel surface-mount brackets & aircraft cables for
    • suspended mounting included
    • Certified for the following locations:
      • Class 1, Division 2 (Groups A, B, C, D)
      • Class 2, Division 1 (Groups E, F, G)
      • Class 2, Division 2 (Groups F, G)
      • Class 3
    • UL Listed for wet locations
    • IP66 rated
    • 5-Year, no-compromise warranty
    Specifikim
      • LED CHARACTERISTICS
        • LEDs
          • Long-life, high-efficacy, discrete, surface-mount LEDs
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
      • COMPLIANCE
        • UL Listed
          • Suitable for wet locations
        • UL844
          • Electric lighting fixtures for use in hazardous (classified) locations
        • IP Rated
          • Ingress Protection rating of IP66 for dust and water
        • DLC Listed
          • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
        • Hazardous Location Classifications
          • Class 1, Division 2 (Groups A, B, C, D)
          • Class 2, Division 1 (Groups E, F, G)
          • Class 2, Division 2 (Groups F, G)
          • Class 3
        • IESNA LM-79 & LM-80 Testing
          • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
      • CONSTRUCTION
        • Cold Weather Starting
          • Minimum starting temperature is -40°C (-40°F)
        • Cold Weather Starting for battery back-up
          • Minimum starting temperature is -10°C (14°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 50°C (122°F)
        • Maximum Ambient Temperature range for battery back-up
          • HAZSHARK2/E: -10°C to 50°C (14°F to 122°F), T6
          • HAZSHARK4/E: -10°C to 50°C (14°F to122°F), T5
        • Mounting
          • Two mounting options included—stainless steel, surface mount brackets or aircraft cable for suspended mount.
        • Housing
          • SAE 304 stainless steel
        • Lens
          • Impact-resistant polycarbonate lens
        • Gasket
          • Silicone
        • Finish
          • Formulated for high durability and long-lasting color
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
      • ELECTRICAL
        • Drivers:
          • Constant Current, Class 2, 120-277V, 50/60 Hz
            • SHARK2 25W: 120V: 0.25A, 208V: 0.15A, 240V: 0.13A, 277V: 0.12A
            • SHARK4 50W: 120V: 0.4A, 208V: 0.24A, 240V: 0.21A, 277V: 0.19A
        • Dimming Driver:
          • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
        • THD:
          • HAZSHARK2: 1.56% at 120V, 4.37% at 277V
          • HAZSHARK4: 1.47% at 120V, 3.24% at 277V
        • Power Factor:
          • HAZSHARK2: 99.6% at 120V, 91.4% at 120V
          • HAZSHARK4: 99.6% at 120V, 92.0% at 277V
        • Surge Protection
          • 4kV
        • EPA (Effective Projected Area/Outdoor Lighting)
          • HAZSHARK2: 1.67 ft
          • HAZSHARK4: 3.15 ft
        • Battery Backup Light Loss Factor:
          • Powers the fixture for a minimum of 90 minutes in the event of a power failure
          • HAZSHARK2: 0.245
          • HAZSHARK4: 0.245
        • Note: All values are typical (tolerance +/- 10%)
      • PERFORMANCE
        • Lifespan:
          • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations
    Specifikime teknike
    • Referencë unikehazshark-linear-washdown-lighting-hazardous-locations
    • Familja e produkteveInterior Lighting
    • Grupi i produkteveLinear, Surface & Pendant
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-24
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Drita lineare
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 55 00
    • CSI MasterFormat 2014 TitleSpecial Purpose Lighting
    • OmniClass Number23-35 47 11 19 19
    • OmniClass TitleHazardous Light Emitting Diode Lighting Fixtures

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara