RAIL Linear High Bay Lighting

RAIL Linear High Bay Lighting

KEY FEATURES

  • Premium performance, new eco-friendly design
  • Available in five wattages: 90W, 150W, 175W, 225W and 400W
  • Available CCT: 5000K and 4000K
  • Voltage rating: 120-277V and 480V
  • V hook for chain mounting is standard
  • Pendant mount kit RAILP-90W available for 90W fixtures and RAILP
  • for the rest
  • 5-Year, No-Compromise Warranty
  • DLC premium rated
Specifikim
    • COMPLIANCE
      • UL Listed
        • Suitable for damp locations
      • DLC Listed
        • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
      • Color Consistency:
        • 3-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • Color Stability:
        • LED Color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period
    • CONSTRUCTION
      • Cold Weather Starting
        • The minimum starting temperature is -20°C (-4°F)
      • Cold Weather Starting for Battery Backup
        • The minimum starting temperature is -0°C (32°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 45°C (113°F)
      • Maximum Ambient Temperature for Battery Backup
        • Suitable for use in up to 50°C (122°F)
      • Mounting
        • V hooks and optional pendant mounting (pendant by others)
      • Housing
        • Extruded aluminum
      • Lens
        • Polycarbonate Lens
      • Reflector
        • Polyethylene Terephthalate (PET)
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
      • Finish
        • Formulated for high durability and long lasting color
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 2, 120-277V, 50/60 Hz,
          • Various specifications listed for different wattages
        • Constant Current, Class 2, 480V, 50/60 Hz,
          • Various specifications listed for different wattages
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%
      • THD:
        • Various specifications listed for different wattages
      • Power Factor:
        • Various specifications listed for different wattages
      • Surge Protection
        • 6kV
      • Battery Backup Option:
        • Battery backup will operate the fixture for 90 minutes if power fails. Wired for 120-277V.
      • Battery Backup Light Loss Factor:
        • Various specifications listed for different wattages
    • PERFORMANCE
      • Lifespan
        • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations
    • OTHER
      • Warranty
        • RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
      • Buy American Act Compliance:
        • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
Specifikime teknike
  • Referencë unikerail-linear-high-bay-lighting
  • Familja e produkteveInterior Lighting
  • Grupi i produkteveHigh Bay
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-11-06
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Drita lineare
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Shtetet e Bashkuara