RTLED Field-Adjustable Troffer
RTLED Field-Adjustable Troffer
RTLED Field-Adjustable Troffer
RTLED Field-Adjustable Troffer
RTLED Field-Adjustable Troffer

    RTLED Field-Adjustable Troffer

    KEY FEATURES

    Three different sizes & field-adjustable power:

    2'X2': 30/25/18W (Factory default 30W)

    1'X4': 30/25/18W (Factory default 30W

    2'X4': 35/30/25W (Factory default 35W)

    Field-adjustable CCT: 3500/4000/5000K (factory default:4000K)

    Voltage rating: 120-277V

    Includes a sensor port to easily install standard or light cloud blue

    enabled PIR/MVS sensors. Multi-sensor remote sold separately.

    Battery backup available

    5-year, limited warranty

    Suitable for damp locations

    Specifikim
    • COMPLIANCE

      UL Listed

      Suitable for damp locations

      DLC Listed

      This product is listed by Design Lights Consortium (DLC) as an ultraefficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.

      LED CHARACTERISTICS

      LEDs

      Long-life, high-efficacy, discrete, surface-mount LEDs

      Color Stability

      LED color temperature is warrantied to shift no more than 200K in
      color temperature over a 5-year period

      FIELD-ADJUSTABILITY

      Field-Adjustable:
      2'X2':
      30W/25W/18W (factory default 30W)
      1'X4':
      30W/25W/18W (factory default 30W)
      2'X4':
      35W/30W/25W (factory default: 35W)

      Color temperature:
      3500/4000/5000K (factory default 4000K)

      CONSTRUCTION

      Cold Weather Starting

      Minimum starting temperature is -20°C (-4°F)
      Maximum Ambient Temperature
      Suitable for use in up to 40°C (104°F)
      Cold Weather Starting for E
      Minimum starting temperature is 0°C (32°F)
      Maximum Ambient Temperature
      Suitable for use in up to 40°C (104°F)

      Mounting

      Recessed into T-grid ceiling. Surface and recessed mounting
      kits for drywall ceilings, sold separately

      Lens

      Polycarbonate

      Housing / Finish

      Steel sheet metal

      Green Technology

      Mercury and UV free. RoHs-compliant components

      Finish

      Formulated for high durability and long lasting color

    Specifikime teknike
    • Referencë unikertled-field-adjustable-troffer
    • Familja e produkteveInterior Lighting
    • Grupi i produkteveTroffers & Panels
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-24
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara