SEAL Field-Adjustable, Linear Washdown Lighting

SEAL Field-Adjustable, Linear Washdown Lighting

KEY FEATURES

  • Field-adjustable wattages: SEAL2 ( 25/20/15W), SEAL4 (50/40/30W) and SEAL8 (100/80/60W)
  • Field-adjustable CCT: 5000K/4000K/3500K
  • UL listed for wet locations
  • IP66 Rated
  • NSF rated for use in food preparation facilities
  • Available with PIR or MVS sensor. Multi-sensor remote sold seperately
  • Available with Lightcloud Blue-enabled PIR or MVS sensor
  • Accessories available for mounting to corners or junction boxes
Specifikim
  • CONSTRUCTION

    • Cold Weather Starting: The minimum starting temperature is -40°C (-40°F).
    • Maximum Ambient Temperature: Suitable for use in up to 40°C (104°F).
    • IP Rating: Ingress protection rating of IP66 for dust and water.
    • Lens: Diffuse polycarbonate lens for low glare and maximum protection.
    • Reflector: Cold-rolled steel.
    • Gaskets: High-temperature silicone gaskets.
    • Mounting: Quick-mount, stainless steel snap-on brackets supplied for surface mounting. V-Hook brackets supplied for suspended mounting.
    • Housing: Impact-resistant polycarbonate* with stainless steel door clips. 1/2" NPS opening for conduit and bushing/cord entry.*Polycarbonate is affected by cleaning agents or other liquids containing partial solvents such as low molecular weight aldehydes and ethers, ketones, esters, aromatic hydrocarbons, and perchlorinated hydrocarbons.
    • Installation: Tether cables are provided for easy installation. Quick connector may be used for quick and easy wiring.
    • Green Technology: Mercury and UV free. RoHs-compliant components.
    • Finish: Formulated for high durability and long-lasting color.

    COMPLIANCE

    • UL Listed: Suitable for wet locations.
    • UL 94: 5VA flame classification.
    • FCC: Complies with Part 15 of the FCC Rules.
    • NSF: NSF Certified by Public Health and Safety.
    • NEMA Rating: 4X, protected against corrosion.
    • IESNA LM-79 & LM-80 Testing: RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
    • DLC Listed: This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • SEAL2: DLC Product Code: S-2WR1TU.
      • SEAL4: DLC Product Code: S-5HVM3O.
      • SEAL8: DLC Product Code: S-PEIZB4.

    ELECTRICAL

    • Drivers:
      • Constant Current, Class 2, 120-277V, 50/60 Hz,
      • SEAL2 (25/20/15W): 120V: 0.23A, 208V: 0.13A, 240V: 0.12A, 277V: 0.10A
      • SEAL4 (50/40/30W): 120V: 0.46A, 208V: 0.26A, 240V: 0.23A, 277V: 0.20A
      • SEAL8 (100/80/60W): 120V: 0.92A, 208V: 0.53A, 240V: 0.46A, 277V: 0.40A
    • Dimming Driver:
      • Driver includes dimming control wiring for 0-10V dimming systems.
      • Requires separate 0-10V DC dimming circuit. Dims down to 10%.
    • THD:
      • SEAL2 (25/20/15W): 3.55% at 120V, 4.59% at 277V
      • SEAL4 (50/40/30W): 3.53% at 120V, 4.35% at 277V
      • SEAL8 (100/80/60W): 4.87% at 120V, 11.74% at 277V
    • Power Factor:
      • SEAL2 (25/20/15W): 99.9% at 120V, 97.74% at 277V
      • SEAL4 (50/40/30W): 99.90% at 120V, 96.98% at 277V
      • SEAL8 (100/80/60W): 99.93% at 120V, 95.36% at 277V
    • Surge Protection: 2.5kV.

    LED CHARACTERISTICS

    • LEDs:
      • Long-life, high-efficacy, discrete, surface-mount LEDs
    • Color Uniformity:
      • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.

    PERFORMANCE

    • Lifespan:
      • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations

    OTHER

    • Buy American Act Compliance:
      • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
    • Warranty:
      • The RAB 5-year, limited warranty covers light output, driver performance, and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
Specifikime teknike
  • Referencë unikeseal-field-adjustable-linear-washdown-lighting
  • Familja e produkteveInterior Lighting
  • Grupi i produkteveLinear, Surface & Pendant
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-09
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Drita lineare
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Shtetet e Bashkuara