SR Field-Adjustable Strip Light

SR Field-Adjustable Strip Light

KEY FEATURES

  • Available models with selectable wattages:
    • 2 Ft: (19/14/10W)
    • 4 Ft: (40/30/20W)
    • 8 Ft: (60/50/40W)
  • Field-adjustable CCT: 5000/4000/3500K
  • Available with smart controls. Multi-sensor remote sold
  • seperately
  • Standard J-Box adapter. V-hooks are optional accessory for
  • suspended mounting and Joiner Kit avaiable for daisy chain use.
  • UL Listed for damp locations
  • 0-10V dimming
  • 5-Year, limited warranty
Specifikim
    • CONSTRUCTION
      • Cold Weather Starting
        • Minimum starting temperature is -20°C (-4°F)
      • Cold Weather Starting for battery back-up
        • Minimum starting temperature is 0°C (32°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 50°C (122°F)
      • Maximum Ambient Temperature for battery back-up
        • SR2: Suitable for use in up to 50°C (122°F)
        • SR4/SR8: Suitable for use in up to 60°C (140°F)
      • Mounting
        • Surface mounting standard. V-Hooks and Chain mounting available (ordered separately, SR VHOOK KIT).
      • Housing
        • Iron
      • Lens
        • Polycarbonate
      • Finish
        • Formulated for high durability and long-lasting color
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
    • COMPLIANCE
      • UL Listed
        • Suitable for damp locations
      • IESNA LM-79 & LM-80 Testing
        • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
      • DLC Listed
        • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Consistency
        • 4-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 2, Class P, 120-277V, 50/60 Hz
          • SR2:
            • 19W: 120V: 0.09A, 208V: 0.09A, 240V: 0.08A, 277V: 0.07A
            • 14W: 120V: 0.12A, 208V: 0.07A, 240V: 0.06A, 277V: 0.05A
            • 10W: 120V: 0.08A, 208V: 0.05A, 240V: 0.04A, 277V: 0.04A
          • SR4:
            • 40W: 120V: 0.33A, 208V: 0.19A, 240V: 0.17A, 277V: 0.14A
            • 30W: 120V: 0.25A, 208V: 0.14A, 240V: 0.13A, 277V: 0.11A
            • 20W: 120V: 0.17A, 208V: 0.10A, 240V: 0.08A, 277V: 0.07A
          • SR8:
            • 60W: 120V: 0.50A, 208V: 0.29A, 240V: 0.25A, 277V: 0.22A
            • 50W: 120V: 0.42A, 208V: 0.24A, 240V: 0.21A, 277V: 0.18A
            • 40W: 120V: 0.33A, 208V: 0.19A, 240V: 0.17A, 277V: 0.14A
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
      • THD:
        • SR2: 6.33% at 120V, 12.02% at 277V
        • SR4: 6.22% at 120V, 14.88% at 277V
        • SR8: 7.52% at 120V, 7.96% at 277V
      • Power Factor:
        • SR2: 99.8% at 120V, 98.22% at 277V
        • SR4: 99.79% at 120V, 98.26% at 277V
        • SR8: 99.38% at 120V, 94.72% at 277V
      • Surge Protection
        • 1kV + 2kV
    • DIMENSIONS
      • MODEL# A B (with PIR sensor) C D Weight (Lbs)
        • SR2: 24" 26 7/8" 3 7/8" 2 3/8" 2.5
        • SR4: 47 1/4" 50 1/16" 3 7/8" 2 3/8" 4.5
        • SR8: 94 1/2" 97 5/16" 3 7/8" 2 3/8" 8.5
    • ELECTRICAL (CONTINUED)
      • Battery Backup Light Loss Factor:
        • SR2:
          • 19W: 0.0223
          • 14W: 0.0276
          • 10W: 0.042
        • SR4:
          • 40W: 0.0243
          • 30W: 0.032
          • 20W: 0.0454
        • SR8:
          • 60W: 0.0171
          • 50W: 0.02
          • 40W: 0.0247
      • Note: All values are typical (tolerance +/- 10%)
    • OTHER
      • Buy American Act Compliance:
        • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
      • Warranty
        • The RAB 5-year, limited warranty covers light output, driver performance, and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
Specifikime teknike
  • Referencë unikesr-field-adjustable-strip-light
  • Familja e produkteveInterior Lighting
  • Grupi i produkteveLinear, Surface & Pendant
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-09-24
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Drita lineare
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Shtetet e Bashkuara