SWISH FA Field Adjustable Light

SWISH FA Field Adjustable Light

Features
• Field-adjustable lumen output (3 discrete steps)
• White tunable (3 discrete color temperatures)
• Can be changed during and after installation
• Battery backup option offered
• Microwave occupancy sensor
• Available with Lightcloud Controller®
• 100,000-Hour LED lifespan

Specifikim
  • Technical Specifications

    UL Listing:

    Suitable for dry, damp locations.

    IC rated for direct contact with thermal insulation.

    CCEA Compliant:

    Luminaire Requirements used in Environmental Air Space per

    the electrical code specification of the City of Chicago

    IESNA LM-79 & IESNA LM-80 Testing:

    RAB LED luminaires and LED components have been tested by

    an independent laboratory in accordance with IESNA LM-79

    and LM-80.

    LEDs:

    Long-life, high-efficacy, mid-power, surfacec-mount LEDs

    Lifespan:

    100,000-hour LED lifespan based on IES LM-80 results and

    TM-21 calculations

    Cold Weather Starting:

    The minimum starting temperature is -30°C (-22°F)

    Ambient Temperature:

    Suitable for use up to 40°C (104°F)

    Lens:

    Frosted polycarbonate

    Mounting:

    Recessed ceiling

    Housing:

    Die-formed, 20-guage, cold-rolled steel

    Reflector:

    Integral reflector (on the sides) with high reflectance finish,

    optimized for uniform distribution

    Final:

    Formulated for high durability and long-lasting color

    Green Technology:

    Mercury and UV free. RoHS-compliant components

    Warranty:

    RAB warrants that our LED products will be free from defects in

    materials and workmanship for a period of five (5) years from

    the date of delivery to the end user, including coverage of light

    output, color stability, driver performace and fixture finish. RAB’s

    warranty is subject to all terms and conditions found at

    rablighting.com/warranty.

Specifikime teknike
  • Referencë unikeswish-fa-field-adjustable-light
  • Familja e produkteveInterior Lighting
  • Grupi i produkteveTroffers & Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-04
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit