T34 Ultra-Economy Field-Adjustable Panels

T34 Ultra-Economy Field-Adjustable Panels

Ultra-economy, field-adjustable Power and CCT

T34FA: 1X4 & 2X2 models - 40/30/20W (30W factory default)

2X4 models - 50/40/30W (40W factory default)

T34FAHE: 2X2 & 2X4 models - 30/23/17W (23W factory default)

CCT: 5000/4000/3500K (4000K factory default)

DLC Premium and DLC listed

DAMP CCEA Compliant

Specifikim
  • CONSTRUCTION

    Cold Weather Starting

    The minimum starting temperature is -20°C (-4°F)

    Maximum Ambient Temperature

    Suitable for use in up to 40°C (104°F)

    Mounting

    Recessed into T-grid ceiling. Surface and recessed mounting kits available

    for drywall ceilings.

    Housing

    Aluminum frame & iron back housing

    Lens

    Frosted Polystyrene (PS)

    Green Technology

    Mercury and UV free. RoHs-compliant components.

    Finish

    Formulated for high durability and long-lasting color

    IC Rated

    Suitable for direct contact with insulation

    ELECTRICAL

    Drivers:
    T34FA

    Constant Current, Class 2, Class P, 120-277V, 50/60 Hz,
    20W: 120V: 0.17A, 208V: 0.10A, 240V: 0.09A, 277V: 0.08A
    30W: 120V: 0.25A, 208V: 0.15A, 240V: 0.13A, 277V: 0.11A
    40W: 120V: 0.34A, 208V: 0.20A, 240V: 0.17A, 277V: 0.15A
    50W: 120V: 0.42A, 208V: 0.24A, 240V: 021A, 277V: 0.18A
    T34FAHE

    Constant Current, Class 2, Class P, 120-277V, 50/60 Hz,
    17W: 120V: 0.14A, 208V: 0.09A, 240V: 0.08A, 277V: 0.07A
    23W: 120V: 0.19A, 208V: 0.11A, 240V: 0.1A, 277V: 0.09A
    30W: 120V: 0.25A, 208V: 0.14A, 240V: 0.13A, 277V: 0.11A

    ELECTRICAL

    Dimming Driver:

    Driver includes dimming control wiring for 0-10V dimming systems.
    Requires separate 0-10V DC dimming circuit.
    Dims down to: 10% for T34FA and 5% for T34FAHE
    Note: All values are typical (tolerance +/- 10%)

    COMPLIANCE


    UL Listed

    Suitable for damp locations

    DLC Listed

    T34 FA is listed by Design Lights Consortium (DLC) as a standard DLC
    and T34 FAHE is listed as an ultra-efficient premium product that
    qualifies for the highest tier of rebates from DLC Member Utilities.
    Designed to meet DLC 5.1 requirements.

    DLC Family Code:

    T34 FA: BBBFYY
    T34 FAHE: BBBGGS

    IESNA LM-79 & LM-80 Testing

    RAB LED luminaires and LED components have been tested by an
    independent laboratory in accordance with IESNA LM-79 and LM-80

    LED CHARACTERISTICS

    LEDs

    Long-life, high-efficacy, discrete, surface-mount LEDs

    PERFORMANCE

    Lifespan

    50,000-Hour LED lifespan based on IES LM-80 results and TM-21
    calculations

    OTHER

    Warranty

    The RAB 5-year, limited warranty covers light output, driver
    performance and paint finish. RAB's warranty is subject to all terms
    and conditions found at rablighting.com/warranty

Specifikime teknike
  • Referencë uniket34-ultra-economy-field-adjustable-panels
  • Familja e produkteveInterior Lighting
  • Grupi i produkteveTroffers & Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-09-24
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Shtetet e Bashkuara