TOMO Field-Adjustable Linear Light

TOMO Field-Adjustable Linear Light

KEY FEATURES

  • Available in following sizes / selectable wattages:
    • TOMO2: 2FT - 24/18/12W (Factory default 18W)
    • TOMO4: 4FT - 48/36/24W (Factory default 36W)
    • TOMO8: 8FT - 96/72/48W (Factory default 72W)
  • Available field-adjustable CCTs: 5000/4000/3500/3000K
  • End-to-end connector available for continuous run mounting
  • 5-Year, No-Compromise Warranty
  • UL listed for damp locations
  • . DLC listed
Specifikim
  • COMPLIANCE

    • UL Listed
    • Suitable for damp locations
    • DLC Listed: On the Design Lights Consortium (DLC) Qualified Products List, eligible for rebates from DLC Member Utilities, designed to meet DLC 5.1 requirements

    LED CHARACTERISTICS

    • LEDs: Long-life, high-efficacy, discrete, surface-mount LEDs
    • Color Consistency: 4-step MacAdam Ellipse binning for consistent fixture-to-fixture color
    • Color Uniformity: Follows ANSI C78.377-2017 guidelines for SSL Products

    CONSTRUCTION

    • Cold Weather Starting: Minimum starting temperature -20°C (-4°F)
    • Maximum Ambient Temperature: Suitable for use up to 55°C (131°F)
    • Mounting: Comes standard with two mounting accessories: aircraft cable for secure, suspended mounts and a stainless bracket for easy mounting to junction boxes
    • Housing: Cold Rolled Carbon Steel (SPCC)
    • Lens: Diffused Polymethyl Methacrylate (PMMA)
    • Green Technology: Mercury and UV free, RoHs-compliant components
    • Finish: Formulated for high durability and long-lasting color

    FIELD ADJUSTABILITY

    • TOMO2: 2FT - 24/18/12W (Factory default 18W)
    • TOMO4: 4FT - 48/36/24W (Factory default 36W)
    • TOMO8: 8FT - 96/72/48W (Factory default 72W)
    • Available field-adjustable CCTs: 5000/4000/3500/3000K (Factory default 4000K)

    ELECTRICAL

    • Drivers: Constant Current, Class 2, Class P, 120-277V, 50/60 Hz
    • Dimming Driver: Includes dimming control wiring for 0-10V dimming systems, dims down to 5%
    • THD: TOMO2-24W: 7.4% at 120V, 9.8% at 277V; TOMO4-48W: 7.1% at 120V, 11.3% at 277V; TOMO8-96W: 6.5% at 120V, 11.9% at 277V
    • Power Factor: TOMO2-24W: 99.6% at 120V, 98.9% at 277V; TOMO4-48W: 99.6% at 120V, 98.9% at 277V; TOMO8-96W: 99.7% at 120V, 98.7% at 277V
    • Battery Backup: Operates LED Lamp for 90 minutes if power fails, wired for 120-277V
    • Surge Protection: 1kV to 2kV
    • Note: All values are typical (tolerance +/- 10%)

    LIGHTCLOUD

    • Lightcloud Controller Installed:
      • Integrated/embedded networked lighting control
      • Luminaire-level lighting control
      • Fixture, Zone, and plug-load control from one powerful device
      • LLLC - Capable of switching, 0-10V dimming, power/energy monitoring
      • Can also be used to extend the range of Lightcloud
      • Mesh network communication protocols
      • Offers the capability to set the maximum light output to a less-than maximum state of an individual luminaire at the time of installation or commissioning. The High-End Trim functionality is field reconfigurable via the Lightcloud mesh network communication protocols.
      • The Lightcloud Controller can be attached to the fixture, junction box, or electrical panel
      • DLC system - N1XMLOEATBA
      • Communication Protocol: Zigbee
      • Line of Sight: 1,000 feet
      • Obstructions: 100 feet

    LIGHTCLOUD BLUE (CONTINUED)

    • DLC system - N1XMLOEATBA
    • Learn more at www.lightcloud.com
    • Gateway Required: No
    • Communication Protocol: Bluetooth Mesh
    • Range: Up to 60 feet between standard building materials, Up to 200 feet clear line of sight
    • Spacing Criteria: Lightcloud Blue devices should be placed within the specified range to communicate within the Bluetooth Mesh network.
    • Factory Reset:
      • Method 1: Delete from App
      • Method 2: Manual
    • Status Indicator:
      • Solid Green - Nano is paired to the Lightcloud Blue app
      • Flashing Red - Nano has been restored to default factory settings
    • Device Identification Button: Located at the top of the controller under the Lightcloud logo, offers various functionalities once provisioned to the Lightcloud Blue mobile app
    • Sensor Connection Type: RJ09
    • Max Mounting Height: 8 to 12 feet
    • Detection Range: 20 ft. diameter at 9 ft. mounting height
    • Default Setting:
      • Uncommissioned State:
        • Sensor Status: Enabled
        • Motion Sensitivity: High
        • Brightness when triggered : 100%
        • Hold time: 1 minute
        • Standby to dim: 20%
        • Standby time: 1 minute
        • When vacant: Off
      • Commissioned State:
        • Sensor Status: Disabled, once enabled the following default are set.
        • Motion Sensitivity: High
        • Brightness when triggered: Last on status
        • Hold time: 20 minutes
        • When vacant: Off
Specifikime teknike
  • Referencë uniketomo-field-adjustable-linear-light
  • Familja e produkteveInterior Lighting
  • Grupi i produkteveLinear, Surface & Pendant
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-09-24
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Drita lineare
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Shtetet e Bashkuara