VAN17 3-Way Adjustable Canopy Light
VAN17 3-Way Adjustable Canopy Light

    VAN17 3-Way Adjustable Canopy Light

    KEY FEATURES

    • 3-way adjustable, high-efficacy, low profile canopy light
    • 18 fixtures in 1
    • Field-adjustable CCT (3000K/4000K/5000K)
    • Available sizes / wattages:
      • VAN17-30 (8" x 8"): 30/25/20W
      • VAN17-50 (8" x 8"): 50/40/30W
      • VAN17-60 (10" x 10"): 60/50/40W
      • VAN17-90 (10" x 10"): 90/80/70W
    • Built-in on/off photocell
    • Screw-in sensor accessories offered
    • Integrated expansion port for use with motion sensors or lightcloud blue
    • Impact-resistant, vandal-resistant
    • Ideal for canopy applications
    • Suitable for parking garages
    • Battery backup option available
    • 0-10V dimming standard
    • UL listed for wet locations
    • 5-year, limited warranty
    Specifikim
      • COMPLIANCE
        • UL Listed
          • UL listed for wet locations
        • IP Rating
          • IP65 rated
        • DLC Listed
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • CONSTRUCTION
        • Cold Weather starting
          • Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 50°C (122°F)
        • Cold Weather starting for Battery Backup
          • Minimum starting temperature is 0°C (32°F)
        • Maximum Ambient Temperature for Battery Backup
          • Suitable for use in up to 40°C (104°F)
        • Housing
          • Precision die-cast aluminum housing and door frame
        • Mounting
          • Retrofit mounting plates for ceiling mounting
        • Lens
          • Vandal-resistant polycarbonate textured opaque for low-glare lens
        • Reflector
          • Plastic
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long-lasting color
      • LED CHARACTERISTICS
        • LEDS
          • Long-life, high-efficacy, surface-mount LEDs
      • ELECTRICAL
        • Drivers:
          • Constant Current, Class 2, 120-277V, 50/60 Hz
            • VAN17-30:
              • 30W: 120V: 0.25A, 208V: 0.15A, 240V: 0.13A, 277V: 0.10A
              • 25W: 120V: 0.21A, 208V: 0.12A, 240V: 0.10A, 277V: 0.09A
              • 20W: 120V: 0.17A, 208V: 0.10A, 240V: 0.08A, 277V: 0.07A
            • VAN17-50:
              • 50W: 120V: 0.42A, 208V: 0.25A, 240V: 0.21A, 277V: 0.18A
              • 40W: 120V: 0.33A, 208V: 0.19A, 240V: 0.17A, 277V: 0.14A
              • 30W: 120V: 0.25A, 208V: 0.14A, 240V: 0.13A, 277V: 0.11A
            • VAN17-60:
              • 60W: 120V: 0.50A, 208V: 0.29A, 240V: 0.25A, 277V: 0.22A
              • 50W: 120V: 0.42A, 208V: 0.24A, 240V: 0.20A, 277V: 0.18A
              • 40W: 120V: 0.33A, 208V: 0.19A, 240V: 0.17A, 277V: 0.14A
            • VAN17-90:
              • 90W: 120V: 0.75A, 208V: 0.43A, 240V: 0.38A, 277V: 0.32A
              • 80W: 120V: 0.67A, 208V: 0.38A, 240V: 0.33A, 277V: 0.29A
              • 70W: 120V: 0.58A, 208V: 0.34A, 240V: 0.29A, 277V: 0.25A
          • Dimming Driver:
            • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
          • Battery Backup:
            • Battery backup will operate the fixture 90 minutes if power fails. Wired for 120-277V
          • Photocell:
            • 120-277V compatible, Integrated Button Photocell included.
        • Note: All values are typical (tolerance +/- 10%)
      • PERFORMANCE
        • Lifespan
          • 50,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • FIELD ADJUSTABLE
        • Color temperature: Selectable by 3000K, 4000K and 5000K (factory default 4000K)
        • Selectable wattages:
          • VAN17-30 (8" x 8"): 30/25/20W (factory default: 30W)
          • VAN17-50 (8" x 8"): 50/40/30W (factory default: 50W)
          • VAN17-60 (10" x 10"): 60/50/40W (factory default: 60W)
          • VAN17-90 (10" x 10"): 90/80/70W (factory default: 90W)
        • On/Off Photocell: Factory default: Off
    Specifikime teknike
    • Referencë unikevan17-3-way-adjustable-canopy-light
    • Familja e produkteveExterior Lighting
    • Grupi i produkteveCanopy Lights
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit