XFIIRE Hydronic Boilers, 300B-1000B
Raypak

XFIIRE Hydronic Boilers, 300B-1000B

XFIIRE™ is built with stainless steel water-tube construction, versatile design and adaptive controls on an intuitive VERSA IC® touchscreen display. The XFIIRE is engineered for performance, efficiency and with Raymote™ access to keep you connected and informed.* Meet the demand of daily life with the XFIIRE hydronic or domestic hot water heater for buildings, schools, multi-family housing, gyms and more.

  • VERSA IC Intelligence with Raymote Access*
  • Instant visibility of heater status and internal service light
  • Stainless steel water-tube heat exchanger technology
  • Up to 96.5% efficiency for maximum performance

Product Controls

Raypak’s VERSA IC touchscreen enables modulating temperature control, safety limits, and ignition programming into one user-friendly integrated control platform. With self-learning features that prevent equipment damage, this automated controller is easy to set-up, understand, and use, making it as close to plug and play as possible. Allows easy to use cascade control of up to 8 units in parallel or sequential modulation modes.

The VERSA IC system can be remotely monitored through the Raymote mobile app or web dashboard. With touch-of-a-button access to vital information, Raymote gives you:Real time service notifications to keep you informed.View and manage your Raypak systems at multiple sites.Instant visibility to historical data and performance reports.

*Raymote is an optional feature that can be added to the XFIIRE. The inclusion of Raymote includes 1 year of service. Raymote retrofit kits available for installed products with the VERSA IC touchscreen.

Specifikim
  • Stainless steel water-tube construction, versatile and adaptive controls. Designed for ease of maintenance. 

    • Up to 96.5% thermal efficiency at full rate 
    • 100% factory fire-tested 
    • VERSA IC® modulating controller with 4.3" color touchscreen display 
    • Raymote™ remote connectivity - optional 
    • 7:1 turn-down 
    • Fault history with full diagnostics 
    • Status display lighting in logo on front panel 
    • Cascade up to 8 heaters - no external sequencer required 
    • Cascade in parallel or sequential modulation modes 
    • Three pump control (DHW, system and boiler) 
    • Modbus RTU BMS port 
    • Maximum outlet water temperature: 200°F 
    • Maximum system temperature: 192°F 
    • Zero side clearance to combustibles 
    • Indoor/outdoor construction - standard 
    • PVC, CPVC, polypropylene or stainless steel venting certified 
    • Limited 20-year thermal shock warranty 
    • Limited 10-year heat exchanger warranty 
    • SCAQMD rule 1146.2 certified ultra-low NOx, < 20 PPM 
    • Proudly assembled in the USA
Specifikime teknike
  • Referencë unikeXFIIRE-Hydronic-Boilers-300B-1000B
  • Familja e produkteveBoilers & Water Heaters
  • Grupi i produkteveHydronic Boilers
  • Data e botimit2021-05-21
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Emrin UNSPSCBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit