XTherm Condensing Boilers, 1005A-2005A
Raypak

XTherm Condensing Boilers, 1005A-2005A

The proven XTherm - vertical modulating condensing boiler, in sizes from 1005 to 2000 MBTU. XTherm combines time-honored high-recovery copper fin technology with cutting-edge control and combustion advancements. The installer can enjoy broad installation flexibility, easy commissioning, and long-term reliability.

Features:

  • 96% efficiency at full fire.  Condensing. Cat IV venting required.
  • Cast-iron headers and pumps with copper finned-tube primary heat exchanger.  Brass headers and cupro-nickel tubes available as options. CSA Low Lead Certified 0.25% Lead
  • Minimum continuous inlet water temperature (50°F).
  • Electronic modulating gas valve and burner, 7:1 turndown.
  • Small footprint, less than 11 square feet.
  • On-board diagnostic center, real English, no codes.
  • All models indoor/outdoor construction.
  • Complete cabinet protects all controls and wiring.
  • Certified under SCAQMD rule 1146.2.  Meets all Low NOx regulations.
  • Suitable for altitudes up to 10,000 ft. (derate above 5,000 ft.).
  • Primary-secondary piping required.
  • 0-10 VDC Remote set-point BMS Interface.
  • 0-10 VDC Direct Drive.
  • Available for natural gas or propane.
  • VERSA IC® control package with built-in outdoor reset function.
  • Cascade control of up to 8 units, no external sequencer required.
  • Cascade in parallel or sequential modulation modes.
  • Modbus® RTU port (RS485).
  • Touch Screen

Options:

  • Outdoor air Sensor (B-32)
  • Indirect DHW sensor
  • BACNet IP, BACnet MS/TP, Modbus TCP, N2 Metasys (B-85)
  • Lonworks (B-86)
  • Alarm with 4” Bell (E-5)
  • Low Water Cutoff (F-10)
  • PVC vent factory installed only (D-32)
  • Centrotherm® Polypropylene Vent Adapter (D-33)
  • Condensate Neutralizer (Z-12)
Specifikim
  • Stainless steel vertical fire-tube construction with versatile and adaptive controls. 

    • 96% Thermal efficiency at full rate 
    • 100% Factory fire-tested 
    • VERSA IC® modulating controller with 7" color touchscreen display 
    • Raymote™ remote connectivity provided standard 
    • Full electronic modulation, constant ratio 7:1 turndown 
    • Full safety diagnostics with history 
    • Status display lights 
    • Cascade up to 8 heaters – no external sequencer required 
    • Cascade in parallel or sequential modulation modes 
    • Modbus RTU BMS port 
    • Maximum outlet water temperature: 235°F (112°C) 
    • Minimum inlet water temperature: 50°F (10°C) 
    • Limited 25-year thermal shock warranty 
    • Limited 10-year primary heat exchanger warranty 
    • Limited 10-year secondary heat exchanger warranty 
    • SCAQMD Rule 1146.2 certified, Ultra-Low NOx < 20 ppm 
    • Primary/secondary plumbing mandatory for proper operation 
    • Proudly assembled in the USA
Specifikime teknike
  • Referencë unikeXTherm-Condensing-Boilers-1005A-2005A
  • Familja e produkteveBoilers & Water Heaters
  • Grupi i produkteveHydronic Boilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-10-01
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Emrin UNSPSCBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 PërshkrimGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit