REHAU | ARTEVO | WINDOW
REHAU | ARTEVO | WINDOW
REHAU | ARTEVO | WINDOW
REHAU | ARTEVO | WINDOW

    REHAU | ARTEVO | WINDOW

    4.1 nga 5 yje4.1(10 vlerësime)

    Profile system ARTEVO / ARTEVO max - center seal


    Window design in perfection

    Clear and angular contours ensure aesthetics at the highest level. Particularly narrow elevations also enlarge the window areas and open up new architectural possibilities with a maximum of natural light.


    High quality optics

    In the flush version, ARTEVO stands for tidy and simple design with an aluminum look.


    Increased performance and stability

    Through the optimized use of the high-performance material RAU-FIPRO X, ARTEVO completely redefines the limits of what is feasible in terms of size. The integration of the fiber composite material in the entire profile cross-section ensures absolutely even and reliable load transfer. Power zones in the outer walls provide additional stability, torsional rigidity and climate stability.

    Even floor-to-ceiling window elements with sash heights of up to 2.80 m are functionally reliable. Up to a height of 2.45 m, there is no need for steel reinforcements at all.


    Circular economy – well thought out down to the last detail

    Awarded the EcoPuls label, ARTEVO stands for the REHAU circular economy and for a clear commitment to sustainability.By using recyclates in the ARTEVO profile core, the system makes an active contribution to a more sustainable future.At the end of a long life cycle, ARTEVO once again becomes the source of raw materials for new windows. Even the REHAU LowE film can be fed into the recycling process without any problems, since no insulating foams are used.


    Excellent thermal insulation

    ARTEVO windows also convince with sustainability during the usage phase. 90% of all ARTEVO elements come withoutsteel reinforcement, unfavorable thermal bridges cannot arise in the first place. In this way, Uf values ​​of up to 0.98 W/(m²K) are achieved.

    Optional LowE profile technology

    ARTEVO max is the product variant with additional, innovative REHAU LowE profile technology. By using the LowE foil in the window frame and sash, ARTEVO achieves the passive house standard according to Dr. Feist with Uf values ​​of up to 0.82 W/(m²K).


    80mm platform strategy

    The clever 80 mm platform strategy massively reduces complexity and creates unimagined freedom:• The same additional profiles as for REHAU SYNEGO• The same glazing beads as with REHAU SYNEGO – can be used in sashes and frames• Same threshold as for REHAU SYNEGOUniversally applicable reinforcements make handling even easier.


    Designed for optimized manufacturing processes

    All ARTEVO components are designed for absolutely efficient and productive production:

    • The construction of large elements is also possible without the use of reinforcement

    • The 80mm platform strategy creates many useful synergies.

    • The profile geometry is optimized for the adhesive technology.

    • The REHAU LowE foil can already be integrated at the factory. But also the introduction during the manufacturing process is very easy. The time-consuming use of thermal modules or the foaming of profiles is no longer necessary.

    • Reinforcement that can be used universally in blind frames, sashes and forend profiles.

    • No processing of the steel is necessary for both sash reinforcements.This reduces effort, time and costs.


    profile sizing

    The profile design must correspond to the released system description and be suitable for the intended use.

    The outer frame profiles must have at least 7 chambers in the direction of heat flow and the casement profiles must have at least 5 chambers in the direction of heat flow.

    The function chamber must be dimensioned in such a way that it can accommodate both reinforcement profiles and suitable LowE foils. Non-recyclable materials such as PS and PU foams are not permitted to improve thermal insulation in the main profiles. The structural depth of the outer frame profile is at least 80 mm, that of the sash profile at least 82 mm. The rebate overlap height is 24 mm for the sash and frame. A glazing bead suitable for the rebate overlap height must be used in the window frame and in the sash. The fastening of the load-bearing hardware components is always carried out with at least four walls made of fibre-reinforced PVC on the frame and with at least three walls made of fibre-reinforced PVC on the sash.

    Only special elements are to be reinforced in accordance with the profile manufacturer's guidelines. If necessary, the load-bearing fittings are fastened to the steel reinforcement in these cases. The system-related reinforcements to be used must meet the specified static requirements.

    The sealing profiles must be exchangeable. In the corner area, the seals should either be drawn in all the way round or welded together permanently and tightly.

    Specifikim
    • Elevation width frame/sash:92mm to 184mm
      overall depth:80mm
      Thermal insulation Uf (EN 12412-2):up to 0.82 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 48,5 dB
      Burglary resistance (EN 1627):up to class RC 3
      Wind resistance (EN 12210):up to class B5
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):2nd grade
    Specifikime teknike
    • Referencë unikeARTEVO_WINDOW
    • Familja e produkteveREHAU | ARTEVO
    • Grupi i produkteveREHAU | ARTEVO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-07-03
    • Numri i botimit1
    • Thellësia (mm)80
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDritare - Tilt and Turn Windows
    • IFC classificationDritare
    • Emrin UNSPSCDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code06 46 13
    • CSI MasterFormat 2014 TitleWood Door and Window Casings
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit