Reynaers - Window Door - MasterLine 8
Reynaers - Window Door - MasterLine 8
Reynaers - Window Door - MasterLine 8
Reynaers - Window Door - MasterLine 8
Reynaers - Window Door - MasterLine 8
    Reynaers

    Reynaers - Window Door - MasterLine 8

    MasterLine 8 doors offer a wide range of highly insulated and robust flush doors, which meets the modern requirements with regard to safety, thermal insulation and stability, allowing the creation of large entrance doors. MasterLine doors are available as inward and outward opening glass or panel doors and pivoting doors are possible. All the doors can be fitted with a wide range of locks and hinges.

    MasterLine doors are designed to meet the modern comfort requirements. The excellent air tightness and superb thermal performances are proven by the Passive Housing certificate that is included in the system.


    With regard to safety and performance, the robust MasterLine doors can comply with burglar resistance class 3, large dimensions and weights up to 250kg and are proven to be extremely durable (class 8).

    Specifikime teknike
    • Referencë unikereynaers-masterline-8-window-door
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveWindows Aluminium
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-01
    • Numri i botimit1
    • Thellësia (mm)77
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorAlumin
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors