Reynaers - Window Door - MasterLine 10
Reynaers - Window Door - MasterLine 10
Reynaers - Window Door - MasterLine 10
    Reynaers

    Reynaers - Window Door - MasterLine 10

    No compromise

    MasterLine 10 window doors are available as single or double doors, both inward and outward opening. It is possible to use window or door hardware on the doors, in this way it is possible to open and lock the doors from both inside and outside as well. These windows doors are design for low energy and passive houses.

    As this 10 series is build on the MasterLine platform, it shares many of the same articles as in MasterLine 8 window doors: corner cleats, glazing gaskets and also the same central gasket ensuring the same performances, production efficiency and robustness. Three diffirent design variants are offered: Functional, Renaissance and Deco to suite any architectural style.

    Specifikime teknike
    • Referencë unikereynears-masterline-10-window-door
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveWindows Aluminium
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-12-08
    • Numri i botimit1
    • Thellësia (mm)107
    Të ngjashme
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm