RACGYB Renaissance™ Line Classic® Series Packaged A/C

RACGYB Renaissance™ Line Classic® Series Packaged A/C

Renaissance products are designed with a flexible footprint with two return options, thoughtfully engineered for easy, direct replacement of most other manufacturer's products without a roofcurb adapter. These units also boast industry-leading serviceability features, including the slide out, qwik-clean drain pan, the qwik-slide blower assembly, tool-less access to the patented flex-fit filter rack, and easy-access external gauge ports. Units meet or exceed ASHRAE 90.1 energy efficiency levels and are rigorously SEET tested to perform reliably in extreme environments, delivering powerful cooling operation up to 125°F. Standout Features: - Patented Interlaced microchannel coil design for higher efficiency, better reliability, and less overall refrigerant and weight - Patented flex-fit filter rack and qwik-clean drain pain for quick, easy service and maintenance - PlusOne® Diagnostics come standard through CoreCommand™ with easy-to-read and understand fault codes, history, and input/output options to meet building compliance needs - Optional ClearControl™ includes factory-installed Direct Digital Control (DDC) and sensors for easy connectivity through Modbus®, LonWorks®, or BACnet® Available power options: 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz • 575V / 3 phase / 60 Hz Limited Warranty (Commercial Applications): Parts – 1 Year • Compressor – 5 Years. Additional extended warranty packages available through ProtectionPlus®. All units are factory run tested and shipped with R-454B refrigerant charge.
Specifikim
    • Nominal sizes: 15-25 Tons
    • Up to 11.0 EER / 14.2 IEER
    • Two-stage cooling
    • Coil Type: Full Interlaced MicroChannel
    • Optional PlusOne® ClearControl™, PlusOne® HumidiDry®
    • Refrigerant Type: R-454B with factory-installed sensor
Specifikime teknike
  • Referencë unikeracgyb-renaissance-line-classic-series-packaged-ac
  • Familja e produktevePackaged Air Conditioning
  • Grupi i produkteveRACGYB Renaissance™ Line Classic® Series Packaged A/C
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara