RHPXYC Endeavor® Line Classic Plus® Series Residential Packaged Heat Pump

RHPXYC Endeavor® Line Classic Plus® Series Residential Packaged Heat Pump

  • Two-Stage Scroll Compressors on all models: Provides maximum efficiency and quiet operation.
  • MicroChannel Evaporator & Condenser Coil: Delivers superior performance with a robust surface, a decreased refrigerant requirement and is lighter than conventional copper tube/aluminum fin coils.All-aluminum construction offers superior protection against formicary corrosion and aluminum tube rubbing damage. Design allows for easier and faster cleaning.
  • Two Thermal Expansion Valves: Standard on all models for precise superheat control, reliability, and energy efficiency at all operating conditions.
  • High and Low Pressure Control: Standard on all models for refrigerant component protection and reliability.
  • Easily Accessible Control Box and Slide-Out Blower Section Allows for faster installability and serviceability.
  • Tested. Trusted. Tough. 100% Factory Run Tested.
  • PlusOne® Refrigerant Detection System™ Integrated, patented design providing system protection and homeowner peace-of-mind with low GWP refrigerant monitoring
Specifikim
    • Two-Stage Scroll Compressors on all models: Provides maximum efficiency and quiet operation.
    • MicroChannel Evaporator & Condenser Coil: Delivers superior performance with a robust surface, a decreased refrigerant requirement and is lighter than conventional copper tube/aluminum fin coils.All-aluminum construction offers superior protection against formicary corrosion and aluminum tube rubbing damage. Design allows for easier and faster cleaning.
    • Two Thermal Expansion Valves: Standard on all models for precise superheat control, reliability, and energy efficiency at all operating conditions.
    • High and Low Pressure Control: Standard on all models for refrigerant component protection and reliability.
    • Easily Accessible Control Box and Slide-Out Blower Section Allows for faster installability and serviceability.
    • Tested. Trusted. Tough. 100% Factory Run Tested.
    • PlusOne® Refrigerant Detection System™ Integrated, patented design providing system protection and homeowner peace-of-mind with low GWP refrigerant monitoring
Specifikime teknike
  • Referencë unikerhpxyc-endeavor-line-classic-plus-series-residential-packaged-heat-pump
  • Familja e produkteveResidential Packaged Heat Pump
  • Grupi i produkteveRHPXYC Endeavor® Line Classic Plus® Series Residential Packaged Heat Pump
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • OmniClass Number23-33 17 11
  • OmniClass TitlePackaged Heat Pumps

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit