T-Multi Switch built-in thermostatic body (2 ways) for mixer with hand-shower and bracket with water outlet
Roca

T-Multi Switch built-in thermostatic body (2 ways) for mixer with hand-shower and bracket with water outlet

The T- Multi collection features a minimalist design that enhances the modern shower space. Equipped with thermostatic functionality, it ensures precise temperature control and added safety. The T-Multi Switch option includes on/off buttons for easy control and intuitive use, and water flow regulation for a smooth and effortless experience.
Specifikim
  • Compatible with: A5A714AC00 - T-Multi Switch built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket and 1.70 m PVC shower flexible hose.
Specifikime teknike
  • Referencë unike5E714Axx0
  • Familja e produkteveFaucets
  • Grupi i produkteveT-Multi
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationValvul
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets