Roxtec GH transit
Roxtec GH transit
Roxtec GH transit
Roxtec GH transit
    Roxtec

    Roxtec GH transit

    Transit with flange, for casting or bolting.

    The Roxtec GH is a cable and pipe seal for casting in concrete or bolting onto even structures. The rectangular steel frame allows for high cable and pipe packing density. The transit can be used with a GE extension frame to cover the depth of a thick wall.

  • Rodent resistant
  • Easy to maintain and inspect
  • Provides built-in spare capacity
  • Specifikim
    • Gas Tightness

      • 0.1 bar (catastrophic)

      IP/UL NEMA

      • IP 66/67
      • IP 68

      Fire Rating

      • E/EI rating according to EN 13501
      • E/EI rating according to EN 45545 E60
      • F/T rating according to UL 1479

      Structure of installation

      • Gypsum
      • Metal
      • Concrete

      Mounting type

      • Bolting
      • Casting
    Specifikime teknike
    • Referencë unikeGH_transit
    • LlojiDigital Inventory (Products)
    • Data e botimit2020-04-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGomë
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectAparateve kundër zjarrit - Stacionet
    • IFC classificationNdërtimi i Proxy Element
    • Kodi ETIMEC002600
    • Emri ETIMBox/housing for surface mounting on the wall/ceiling
    • Uniclass 2015 CodeSs_25_60_30
    • Uniclass 2015 PërshkrimFire stopping systems
    • CSI MasterFormat 2014 Code07 84 13
    • CSI MasterFormat 2014 TitlePenetration Firestopping