Roxtec H3 seal
Roxtec H3 seal
Roxtec H3 seal
Roxtec H3 seal
    Roxtec

    Roxtec H3 seal

    Openable transit for sealing around existing cables/pipes.

    The Roxtec H3 is a round seal for cable and pipe entries in metal sleeves or core drilled holes. The split construction of the seal makes it easy to install around existing cables and pipes or cables in trefoil formation. The transit has fittings of acid-proof stainless steel and is adaptable to cables and pipes of different sizes. The seal is also available with smaller front fittings to enable insertion into a hole.

  • Rodent resistant
  • Perfect for retrofit
  • Quick and easy to install
  • Specifikim
    • Gas Tightness

      • 2.67 bar (catastrophic)

      Water Tightness

      • 4 bar (catastrophic)

      IP/UL NEMA

      • IP 68

      Fire Rating

      • A-CLASS according to IMO 2010 FTP Code
      • E/EI rating according to EN 13501

      Structure of installation

      • Metal
      • Concrete

      Mounting type

      • Existing hole
      • Existing sleeve
    Specifikime teknike
    • Referencë unikeH3_seal
    • LlojiDigital Inventory (Products)
    • Data e botimit2020-04-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGomë
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectAparateve kundër zjarrit - Stacionet
    • IFC classificationNdërtimi i Proxy Element
    • Kodi ETIMEC000220
    • Emri ETIMWall duct for cable
    • Uniclass 2015 CodeSs_25_60_30
    • Uniclass 2015 PërshkrimFire stopping systems
    • CSI MasterFormat 2014 Code07 84 13
    • CSI MasterFormat 2014 TitlePenetration Firestopping