Roxtec R UG™ transit
Roxtec R UG™ transit
Roxtec R UG™ transit
Roxtec R UG™ transit
    Roxtec

    Roxtec R UG™ transit

    Transit in flexible configuration for multiple cables and pipes entering via foundations.

    The Roxtec R UG™ is a transit for multiple cables and pipes entering via foundations. The seal allows for a mix of small and large cables and pipes in the same opening and works as a long-lasting barrier against flooding, gas, humidity and rodents. The transit withstands extreme cable bending and can be installed into sleeves, conduits and core drilled holes also in wet conditions and environments with running water.

  • Rodent resistant
  • Area efficient
  • Quick and easy to install
  • Easy to maintain and inspect
  • Specifikim
    • Gas Tightness

      • 0.3 bar (constant)

      Water Tightness

      • 0.3 bar (constant)

      IP/UL NEMA

      • IP 68

      Structure of installation

      • Concrete

      Mounting type

      • Existing hole
      • Existing sleeve
    Specifikime teknike
    • Referencë unikeR_UG_transit
    • LlojiDigital Inventory (Products)
    • Data e botimit2020-04-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGomë
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectInxhinieri & Infrastrukturë - Ujë
    • IFC classificationNdërtimi i Proxy Element
    • Kodi ETIMEC000220
    • Emri ETIMWall duct for cable
    • Uniclass 2015 CodeSs_25_60
    • Uniclass 2015 PërshkrimWall and barrier accessory systems
    • CSI MasterFormat 2014 Code26 05 43
    • CSI MasterFormat 2014 TitleUnderground Ducts and Raceways for Electrical Systems