Expo™ Galaxy Acoustic Panel

Expo™ Galaxy Acoustic Panel

The ExpoTM Galaxy Panel is the ultimate synergy between acoustical technology and architectural panel design using an optimal binary pattern of round perforations. They are available in a high recycled content, ULEF, Class A fire-rated ULEF, and FSC® certified wood panel MDF core with an optional black fleece backer. The ExpoTM Galaxy Panel achieves an excellent balance of sound absorption across the NRC frequency bands while preserving the space’s ambiance with high-frequency diffusion.

Features

  • Up to NRC=0.80 and SAA=0.80.
  • Offers absorption and reflection in a beautiful millwork finish.
  • Available in custom sizes up to 5′ W x 12′ L.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Decorative and easy to install with z-clips and z-bars for wall mounting.
  • Can be integrated with several styles of HD T-grid for ceiling installation.
  • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Specifikim
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Absorption

    Product Fire Rating - Class I or A

    Weight PSF - 2.00

    Installation - Mounting options for the ExpoTM Galaxy Panel include wall systems (Z-clips, direct screw attached), either surface mounted or with a variety of cavity depths starting at 1-3/4" total system depth, and ceilings systems with options (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) for standard 15/16" HD T-grid supplied by others.

Specifikime teknike
  • Referencë unikeexpo-galaxy
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveHybrid
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMDF
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika