FlutterFree® T Acoustical Plank
FlutterFree® T Acoustical Plank
FlutterFree® T Acoustical Plank
FlutterFree® T Acoustical Plank

    FlutterFree® T Acoustical Plank

    The FlutterFree® T Plank is an attractive, furniture-grade solid wood molded acoustical plank developed using RPG’s patented Aperiodic Modulation of a Single Asymmetric Optimized Base Shape. This technique produces a new optimized, asymmetric profile with folded wells to improve the diffusion bandwidth. When this new profile, with “L” shaped folded side wells, is mounted in an aperiodic fashion, “T” shaped wells are formed between adjacent units, providing dramatically improved performance over the traditional designs. A back-slotted configuration transforms the FlutterFree® T Plank into a hybrid product that offers sound absorption just below the sound diffusion bandwidth, extending the overall bandwidth of the product to solve multiple room acoustic issues in one attractive product.

    Features

    • Solid wood plank that provides high-frequency sound diffusion and can also provide low-frequency bass control.
    • Available in clear lacquer or factory color-matching of wood finishes and paint colors.
    • Planks are 4-15/16″ W x up to 10′ L x 1-1/16″ T
    • Simple installation direct to wall or ceiling surface or on furring strips. Configurations for low-frequency absorption are also available.
    • FSC® solid wood is available.
    Specifikim
    • Finish - Available in various finishes, including solid woods (Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut, White Oak) and painted surfaces. RPG offers clear lacquer or factory color-matching of wood
      finishes and paint colors.

      Product Material Composition - Solid Wood

      Product Acoustic Function - Diffusion/Hybrid

      Product Fire Rating - Standard product not rated
      Class A (per ASTM E-84) finish available if specified

      Weight PLF - 1.20

      Installation - FlutterFree® T Planks can be nailed to a wall or ceiling surface on furring strips supplied by others. For low-frequency absorption mounting, please refer to RPG supplemental data sheets.

    Specifikime teknike
    • Referencë unikeflutterfree-t-plank
    • Familja e produkteveArchitectural Acoustics
    • Grupi i produkteveDiffusion
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-03-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
    • IFC classificationElemente mobiluese
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 PërshkrimAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika