Waveform® Bicubic G Tile
Waveform® Bicubic G Tile

    Waveform® Bicubic G Tile

    The Waveform® Bicubic G Tile was created by utilizing RPG’s patented shape optimizer and aperiodic modulation technology to create a uniquely shaped surface-optimized to provide omnidirectional scattering for uniform coverage. RPG’s patent-pending aperiodic modulation of a single asymmetric base shape allows infinite, seamless tilting. Constructed of non-combustible glass fiber reinforced gypsum (GFRG), the Waveform® Bicubic G Tile represents the next generation in acoustical canopy design.

      Features

      • Offers an attractive, acoustically optimized ceiling and wall treatment for large, performance driven spaces for music, theater and lecture.
      • Standard square sizes available are 4′ W x 4′ L x nominal 6″ or 8″ D and standard round sizes are 4′ dia. nominal 6″ or 8″ D.
      • Choose from any commercially available paint color.
      • Stable, non-combustible glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
      • Canopy layouts can be sequence optimized, along the length of the hall for both height and tilt, for further improvement in coverage and scattering.
      Specifikim
      • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

        Product Material Composition - Glass Fiber Reinforced Gypsum (GFRG)

        Product Acoustic Function - Diffusion

        Product Fire Rating - Non-Combustible

        Weight PSF - 10.00

        Installation - Overhead mounting of the Waveform® Bicubic G Tile is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud” or screwed together to create a canopy. Units can be mounted directly onto walls using RPG-provided integrated cleats.

      Specifikime teknike
      • Referencë unikewaveform-bicubic-g
      • Familja e produkteveArchitectural Acoustics
      • Grupi i produkteveDiffusion
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-01-31
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorGypsum
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
      • IFC classificationElemente mobiluese
      • Kodi ETIMEG017960
      • Emri ETIMFurniture
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 PërshkrimAcoustic panel systems
      • CSI MasterFormat 2014 Code09 84 00
      • CSI MasterFormat 2014 TitleAcoustic Room Components
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Rajoni i disponueshëm

      North America
      Anguilë
      Antigua dhe Barbuda
      Arubë
      Bahamas
      Barbados
      Belizë
      Bermude
      Dominikë
      Granadë
      Grenlandë
      Guadelupë
      Guatemalë
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinikë
      Meksikë
      Montserat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Salvador
      Sen-Bartelemi
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint-Marten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika