Omniffusor® W113 Acoustic Sound Diffuser

Omniffusor® W113 Acoustic Sound Diffuser

Omniffusor® W113 is a 2-dimensional sound diffuser. created to expand the product line anchored by the classic Omniffusor® W84 the first product of its kind offered on the market. With its shallower construction, the Omniffusor® W113 has been designed to provide optimal diffusion bandwidth in less depth. In contrast, the natural wood construction of the unit, available in a high recycled content, ULEF, Class A fire-rated and FSC® MDF core, limits the amount of sound energy removed by absorption.

Features

  • 2D QRD reflection phase grating.
  • Uniform hemispherical scattering for all angles of incidence.
  • Broad bandwidth diffusion in a decorative, furniture grade finish
  • Available in 2′ x 2′ panels.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Specifikim
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Diffusion

    Product Fire Rating - Class I or A

    Weight PSF - 5.00

    Installation - Omniffusor® W113 is designed to be flush-mounted to a wall or ceiling with factory-integrated blocking or dropped into a standard 15/16" HD T-grid supplied by others. These panels can also be installed adjacent to Omniffusor® W84 and Omniffusor® W58 units for comprehensive broadband diffusion performance.

Specifikime teknike
  • Referencë unikeomniffusor-w113
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion/Hybrid
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMDF
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika