QRD® 734 Acoustic Sound Diffuser

QRD® 734 Acoustic Sound Diffuser

QRD® 734 has proven to be the most popular and versatile diffusor in the RPG product line. Its wide bandwidth, low cost and a broad selection of finishes make it a logical choice for music education facilities, recording studios, worship spaces, auditoriums, theaters and performing arts facilities. This 1-dimensional diffusor is a modular, computer-designed phase grating that produces a directional hemidisc polar response that can be oriented in any direction. The surface of the QRD® 734 is designed to provide a more uniform sound field through mid and high-frequency diffusion. In contrast, the natural wood construction of the unit, available in a high recycled content, ULEF, Class A fire-rated and FSC® MDF core, limits the amount of sound energy removed by absorption.

Features

  • Offers broad bandwidth sound diffusion in a decorative, wood cabinet.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Comes standard 9-1/8″ depth; can be customized for either shallower or deeper units.
  • Simple installation with included mounting cleat.
  • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Specifikim
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Diffusion/Hybrid

    Product Fire Rating - Class I or A

    Weight PSF - 8.00

    Installation - QRD® 734 is designed to be surface or flush-mounted to a wall or ceiling with factory-integrated blocking. They can be installed singularly or in an array across walls and ceilings.

Specifikime teknike
  • Referencë unikeqrd-734
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion/Hybrid
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMDF
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika