100000 EUROBLOCK, Full bore check valve, F/F threaded

100000 EUROBLOCK, Full bore check valve, F/F threaded

The EUROBLOCK is a valve that allows the flow of the fluid in one direction only. It is used to stop any possible risk of damage/contamination to the water systems caused by back-flows. The new internal design and the new components/materials used, such as FORTRON, allowed the valve to increase its wear resistance, the mechanical resistance and its flow performance, also decreasing the operating noise. For these reasons, the valve EUROBLOCK is one of the most innovative check valves on the market. The new EUROBLOCK shutter is made of FORTRON (PPS), a semi-crystalline techno-polymer enriched with fiber glass, which is highly resistant to high temperatures, thermally stable and it has high mechanical properties and chemical resistance. Its shape has been specifically studied to favor the flow and to limit pressure drops inside the system. • The insertion of the techno-polymer back support helps to reduce the coefficient of friction between the shutter and the support itself. • Thanks to the tightness-area section and the elastomer seat on the shutter, wear-leaks risks are highly reduced. • The EUROBLOCK check valve is basically impossible to get stuck thanks to its inner components design and the materials used. • The valve is suitable to be used on drinking water distribution plants as well as heating/cooling systems. • The new internal design highly decreased the operating noise. • It could be installed both horizontally or athwart. • Thanks to its particular internal section, the fluid pass does not go through any reduction in any point. The EUROBLOCK series is available in these versions: • 100000, Full bore check valve, F/F threaded. • 100001, Full bore check valve, F/F threaded, Viton® seat suitable for application with not halogenated hydrocarbons and fuels (gasolines, kerosene...). • 100100, Full bore foot valve, female threaded, with stainless steel strainer. • 100101, Full bore foot valve, female thread, with stainless steel strainer and Viton® seat suitable for application with not halogenated hydrocarbons and fuels (gasolines, kerosene...). • 100200, Reduced bore check valve, UNI ISO 228/1-G F/F threaded. • 100210, Reduced bore check-valve, T.E.A. treated, UNI ISO 228/1 – G, female threaded • 100300, Reduced bore foot valve, UNI ISO 228/1-G, female threaded, with stainless steel strainer
Specifikime teknike
  • Referencë unike100000
  • Familja e produkteveEcology Series
  • Grupi i produkteveEUROBLOCK
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-03-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorFibreglass reinforced polymer composite
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Rajoni i disponueshëm

Europe Asia Africa South America Oceania North America
Andorrë
Afganistan
Afrika e Jugut
Argjentinë
Australi
Grenlandë
Austri
Arabia Saudite
Algjeri
Bolivi
Fixhi
Kanadë
Belgjikë
Armeni
Angolë
Brazil
Guam
Meksikë
Bjellorusi
Azerbaixhan
Benin
Ekuador
Ishujt Cook
Shtetet e Bashkuara
Bosnjë dhe Hercegovinë
Bahrejn
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Gabon
Venezuelë
Niue
Holandë
Irak
Gambia
Palau
Hungari
Iran
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kenia
Timor-Leste
Itali
Kamboxhi
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Komora
Tonga
Letoni
Kazahstan
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Liberi
Vanuatu
Lituani
Kirgistan
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Majotë
Maltë
Krishtlindje Island
Malavi
Maqedonia e Veriut
Kuveit
Mali
Mbretëria e Bashkuar
Laos
Marok
Moldovë
Liban
Mauritius
Monako
Makao
Mavritani
Norvegji
Malazi
Mozambik
Poloni
Maldive
Namibi
Portugali
Mianmar (Burmë)
Niger
Qipro
Mongoli
Nigeri
Qyteti i Vatikanit
Neoal
Republika Demokratike e Kongos
Republika Çeke
Oman
Republika e Afrikës Qendrore
Rumani
Pakistan
Republika e Kongos
Rusi
Palestinë
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve