Sit stand table se:lab tableboard
Sit stand table se:lab tableboard
Sit stand table se:lab tableboard
Sit stand table se:lab tableboard
    sedus

    Sit stand table se:lab tableboard

    Sit-stand table with whiteboard functionality se:lab tableboard is a desk that is perfectly adapted to the needs of contemporary office concepts by enabling dynamic working. It is a motorised, height-adjustable mobile desk that can be stacked and stored in a space-saving manner due to its folding desktop. Ideal for agile working styles: Optionally, the desk can be equipped with a rechargeable battery and thus be adjusted in height independent of location. The highlight: The vertically swivelling desktop can be equipped with a writable surface, in addition to the standard melamine colours. This turns the desk into a practical whiteboard in no time at all.
    Specifikim
    • Mobile, convertible table

      Product features

      The table must be available in:

      • W 1400 x D 700 x H 715 – 1345 mm
      • W 1600 x D 800 x H 715 – 1345 mm
      • W 1800 x D 900 x H 715 – 1345 mm

      Construction

      It must be a motorised height-adjustable table on castors, operated with a rechargeable battery. The battery must be able to move the table approx. 50 times and must then be recharged. The table must be height-adjustable between 715 mm to 1345 mm. The table top must be equipped with a writable 19-mm whiteboard surface which must be able to be released with both hands and tilted to a vertical position. In one product, the table must be a mobile meeting table and a writable wall. The table must be equipped with two lockable castors with a diameter of 65 mm.

      Frame system

      The frame must be based on a beam solution consisting of a central or double support beam and desktop supports. The supporting frame must always to be adapted perfectly to the shape of the table top. The table top supports must ensure a high level of stability.

      Leg frame

      The tables must have a control column with one gear per leg frame. The motors must be mounted in a steel housing at the upper end of the control columns to provide optimum transmission of force. The smooth sliding guide must ensure that the double telescope runs safely and guarantees a high level of stability.

      Model features

      Desks with motorised height adjustment enable the user to change their position at the desk at the push of a button, which is ideal for people with health problems or to prevent the same.

      Desks with motorised height adjustment must be notable for the following characteristics:

      • very good control

      • very long-lasting

      • sliding guide for high load-bearing capacity

      • motors running simultaneously due to synchronous control

      • Soft-Start-Stop for smooth height adjustment

      • collision protection

      • sensor disconnection

      • being very quiet

      • adjustment range with 630 mm stroke as per DIN EN 527-1

      The speed of adjustment must be approx. 35 mm/sec in neutral. The effective load capacity should be up to 50 kg depending on the desk size. In order to prevent injuries from crushing or abrasion, a minimum gap of 25 mm should be left between adjoining surfaces.

      The height adjustment must be operated by means of a user-friendly up-down control attached at the edge of the desktop on the right-hand (or left-hand side). The hand switch must have intuitive operability.

      Das table must come with a gyro sensor as standard. The gyro sensor must react to the tilting of the desktop and assess this as a collision. Traversing movement must be stopped immediately if the desktop is tilted and enabled again by the minimal countermovement of a possible obstacle.

      Packaging:

      The packaging must be done on disposable pallets. Items must be supplied in sections for on-site final assembly in order to keep the transport volume as small as possible.

      Quality and ecology:

      The table must be designed to meet the following requirements:

      • GS label of TÜV Rheinland LGA Products GmbH(in preparation)
      • EK5/AK3 13-01:2018
      • DIN EN 14434:2010-04
      • EK5/AK3 15-01:2017
      • EK5/13-11
      • EK5/AK3 13-03:2014
      • PEFC certification for wood components
      • Life cycle assessment in accordance with DIN EN 15804
      • AGR certificate
      • Greenguard

      The product manufacturing processes are to be certified to the following standards:

      • DIN ISO 14001 Environmental management
      • DIN ISO 50001 Energy management
      • DIN ISO 9001 Quality management
      • DIN ISO 45001 Health and Safety Management
    Specifikime teknike
    • Referencë unikesit-stand-table-se-lab-table-board
    • Familja e produkteveWorkplace for regular change of posture
    • Grupi i produkteveOffice table
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-17
    • Numri i botimit1
    • Gjatësia (mm)742
    • Gjerësia (mm)1405
    • Thellësia (mm)715
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolina të zyrës & Tavolina
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 PërshkrimDesks, tables and worktops
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam