SEIREPOX MF Multi-purpose epoxy resin, 100% solids
Seire

SEIREPOX MF Multi-purpose epoxy resin, 100% solids

SEIREPOX MF is a solvent-free epoxy resin, which produces a resistant and easy to clean surface.

Applicable on any flooring where a durable and aesthetic finish is required.

Applicable in pure form as paint.

In combination with 0.6-0.7 mm quartz aggregate, SEIREPOX MF can be used to generate multilayer flooring with high levels of mechanical resistance, 2 to 3 mm thick.

In combination with 0.3-0.4 mm quartz sand, SEIREPOX MF is applied as a highly even, self-levelling coating.

After hardening, SEIREPOX MF is resistant to the passage of water, chemicals, frost and weathering.

Specifikim
  • MIXING RATIO:
    As indicated on packaging.

    DENSITY:
    Approx. 1,35 Kg/l

    YIELD:
    1,35 Kg/m2/mm

    WORKABILITY TIME (20°C):
    Approx. 30 min

    RESISTANCE:
    Mechanical strength after 24 hours. Chemical resistance after approx. 7 days.

    TIME BETWEEN COATS:
    Min. 12 hours

    COMPLETE CURE (20°C):
    7 days

    COMPRESSIVE STRENGTH (APPLIED AS SELF-LEVELLING):
    >60 N/mm²

    FLEXURAL STRENGTH (APPLIED AS SELF-LEVELLING):
    >25 N/mm²

    ADHESIVE STRENGTH (APPLIED AS SELF-LEVELLING):
    >30 N/mm²

    PACKAGING:
    Kits de 25 Kg net

    STORAGE:
    Approx. 12 months in a dry place and in original unopened packaging.

Specifikime teknike
  • Referencë unikeseirepox-mf
  • Familja e produkteveFlooring and Coating
  • Grupi i produktevePaints and Coatings - Epoxies
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectDysheme - Sistem
  • IFC classificationKat
  • Emrin UNSPSCFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_68
  • Uniclass 2015 PërshkrimProtective coatings
  • CSI MasterFormat 2014 Code09 97 26
  • CSI MasterFormat 2014 TitleCementitious Coatings
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings

Rajoni i disponueshëm

Europe Oceania
Poloni
Zelanda e Re
Spanjë
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit