SL Boundary 114-S  DW

SL Boundary 114-S DW

The SL Boundary 114 - S  DW is part of the SpeechLine Digital Wireless product family and dedicated to speech. It is optimized for speech transmission in conference rooms. Being independent from any cables, the SL Boundary 114 - S  DW offers highly flexible application possibilities for users. Featuring inductive charging the SL Boundary 114 - S  DW can either be charged wirelessly or via USB. The wireless power transmitter CHG  2W for two mobile devices is available separately. The SL Boundary 114 - S  DW provides clear battery life indication via dedicated battery status LEDs. The SL Boundary 114 - S  DW is also compatible with the SL Rack Receiver DW and can be monitored and controlled remotely with the Sennheiser Control Cockpit.

FEATURES
• Wireless inductive charging
• Compatible with SpeechLine Digital Wireless family
• Remote monitoring and control with the Sennheiser Control Cockpit 

Specifikim
  • ARCHITECT‘S SPECIFICATION

    The wireless boundary layer microphone shall be optimized for speech transmission in conference rooms. The boundary layer microphone shall be powered by one Sennheiser Lithium-Ion rechargeable accupack with a typical operating time of 13 hours and shall support wireless charging as well as charging via USB. In addition, the boundary layer microphone shall be capable of being remotely controlled and monitored via the Sennheiser Control Cockpit software. RF output power shall be adaptive and up to 250  mW (country-specific). The AF frequency response shall range from 40  –  20,000  Hz. The maximum input level shall be 1.7  Vrms and input impedance shall be 30  kΩ. The boundary layer microphone shall have automatic sensitivity adjustment. Dimensions shall be 114 x 85.3 x 30.8 mm (4.49" x 3.36" x 1.21"). Weight (without accupack) shall be approximately 208 grams. Operating temperature shall range from 10  °C to 45  °C (50  °F to 113  °F). The wireless boundary layer microphone shall be the Sennheiser SL Boundary 114 - S  DW.

Specifikime teknike
  • Referencë unikeslboundary114sdw
  • Familja e produkteveBusiness Audio & Communication
  • Grupi i produkteveUnified Communications and Meetings
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-16
  • Numri i botimit1
  • Gjatësia (mm)30.5
  • Gjerësia (mm)85.2
  • Thellësia (mm)113.9
Të ngjashme
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)0.21
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationElement elektrik
  • Kodi ETIMEC000070
  • Emri ETIMMicrophone
  • Uniclass 2015 CodePr_60_75_06_53
  • Uniclass 2015 PërshkrimMicrophones
  • OmniClass Number23-37 15 29 11 11
  • OmniClass TitleMicrophones