TeamConnect Bar M
TeamConnect Bar M
TeamConnect Bar M
TeamConnect Bar M
TeamConnect Bar M
TeamConnect Bar M
TeamConnect Bar M

    TeamConnect Bar M

    The TeamConnect Bar M is the most flexible all-in-one device for mid-sized meeting rooms and collaboration spaces. The TC Bar M features 6 microphones and 4 speakers to deliver Trusted Sennheiser Audio Quality to every meeting. The TC Bar M is a true problem solver with benefits like easy setup, brand agnostic integration, easy management & control, high video quality, security and sustainability.

    Specifikim
    • TeamConnect Bar M

      General

      Dimensions (L x W x H)                           750 x 71 x 95 mm

      Weight                                                   2.5 kg

      Operating temperature range                 0 °C to 40 °C

                                                                    32 °F to 104 °F

      Storage temperature range                   -25 °C to 70 °C

                                                                   -13 °F to 158 °C

      Relative humidity operation                    0 to 75 %, non-condensing

      Relative humidity storage                        0 to 95 %, non-condensing

      DC IN                                                     15 V,max. 2 A

      Max. power consumption                       72 W

      Voltage range PoE (PD)                          44.0 - 57.0  (IEEE 802.3at Type 1, PoE)

      Power State Information

      Standby Mode                                        ≤ 0.50 W (Entered after 2 hours with no activity on any network port)
      (all ports deactivated)

      Networked Standby                               ≤ 2.00 W (Entered after 18 minutes of inactivity)
      (all ports activated)

      Networked Standby                               ≤ 2.00 W
      (all ports activated)

      Loudspeaker

      Number of speakers
                                     4 with passive radiator
      Type                                                     
      fullrange
      Frequency response                              80 Hz - 18 kHz
      THD at max. output                               <5 %
      Diameter                                              50 mm (2")
      Amplifier
                                                    Class-D
      Max. SPL (output)
                                       84 dB SPL
      Total Audio Power                                
      20 W / 40 W
      (RMS/PEAK)


      Microphones
      Number of microphone capsules          6
      Frequency range                                  100 Hz to 14.5 kHz
      Pickup range                                        4.5 m
      Dynamic range                                     69 dB (A)
      Transducer principle                            MEMS
      Pick-up pattern
                                          Beamforming Array

      Camera
      Resolution
                                                 UHD 2160p (4K), 1080p, 720p, 960×480, 848×480, 640×480, 640×360, 432×240
      Zoom                                                   
      5x digital zoom
      Technology
                                                ePTZ
      Diagonal field of view
                               120°
      Horizontal field of view
                            115°

      Interfaces
      HDMI out 1                                          
      HDMI 2.0
      HDMI out 2                                          
      HDMI 2.0

      USB-C                                                  USB 3.1 (Gen 1)
      USB-A                                                 
      USB 3.1 (Gen1)
      power output                                     
      5 V, max. 900 mA
      Ethernet
                                                   2 x 1000/100/10 Mbit/s (RJ45)
                                                                 Note: Only use network cables with the standard CAT5e (F/STP) or better.
      DC IN dimension                                 
      5.5 x 2.1 x 10.5 mm

    Specifikime teknike
    • Referencë uniketeamconnect-bar-m
    • Familja e produkteveBusiness Audio & Communication
    • Grupi i produkteveUnified Communications and Meetings
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-02
    • Numri i botimit1
    • Gjatësia (mm)95
    • Gjerësia (mm)71
    • Thellësia (mm)750
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëKinë
    • Weight Net (kg)25
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationAppliance elektrike
    • OmniClass Number23-37 23 00
    • OmniClass TitleTelecommunications Equipment