High-speed door S 2012 Iso L

High-speed door S 2012 Iso L

Seuster high-speed door S 2012 Iso L_x000D_ _x000D_ Insulated internal door with flexible curtain for refrigeration logistics_x000D_ _x000D_ _x000D_ Clear dimensions (LDB X LDH) 1000-4000 x 1500-4500 mm_x000D_ _x000D_ Door travel speeds _x000D_ Open: approx. 1.5 m/s_x000D_ Close: approx. 0.5 m/s_x000D_ _x000D_ Application areas: internal door, refrigeration cooling logistics, industrial doors
Specifikim
  • _x000D_ Door leaf_x000D_ Special, fully closed insulated curtain with a curtain thickness of 20 mm in Agate grey (RAL 7038). The curtain consists of individual UPVC curtain pockets that contain the highly insulating PE foam material. The wind locks with thermal break and the study bottom door section made of aluminium provide the door curtain with additional stability._x000D_ _x000D_ Design_x000D_ Self-supporting side guide rails made of canted galvanized steel with integrated safety light curtain for monitoring the door closing zone. Optimal sealing of the door leaf _x000D_ to the side elements via special seals integrated into the side elements._x000D_ The roll-on mechanism integrated in the lintel areas of the door system effectively supports reliable door travel in every situation. _x000D_ _x000D_ Operator_x000D_ Direct drive operator with electromagnetic brake, integral catch safety device and digital limit switch. Motor power 1.1 kW, connecting voltage 230 V, 50 Hz, protection category IP 54. Free choice of right or left arrangement of the operator_x000D_ on order. _x000D_ _x000D_ Control_x000D_ Standard 1-phase frequency converter control BK 150 FUE-1 in a plastic control box, IP 54, 1-phase, 230 V, dimension (W x H x D) = 230 × 460 × 200 mm, frequency converter, electronic travel limit setting, “Open-Stop-Close” membrane push button, automatic timer and display. Connection cable with CEE plug._x000D_ _x000D_ Colour-coded plug-in control wiring for quick and easy connection of safety equipment and accessory components._x000D_ _x000D_ Emergency opening _x000D_ Emergency opening in case of power failure via emergency crank handle._x000D_ _x000D_ The design of the high-speed rolling shutter complies with DIN EN 13241:2016-12. Sustainability has been confirmed by an environmental product declaration (EPD) in accordance with ISO 14025:2011-10 and EN 15804:2012 + A1:2013 from the ift (Institute of window technology) in Rosenheim._x000D_ _x000D_ Application areas: internal door, refrigeration cooling logistics, industrial doors
Specifikime teknike
  • Referencë unike1288
  • Familja e produkteveIndustrial doors
  • Grupi i produkteveHigh-speed doors
  • LlojiMaterial për ndërtim
  • Data e botimit2022-04-12
  • Numri i botimit1
  • Gjatësia (mm)4500
  • Gjerësia (mm)4000
Të ngjashme
  • Materiali kryesorPVC
  • Materiali dytësorPE/PP
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 PërshkrimIndustrial doorset systems
  • OmniClass Number23-17 11 17 25 11
  • OmniClass TitleRoller Shutter Overhead Plastic Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Rajoni i disponueshëm

Europe
Austri
Gjermani
Zvicër