Sanicondens Best Flat
Sanicondens Best Flat
Sanicondens Best Flat
Sanicondens Best Flat
Sanicondens Best Flat

    Sanicondens Best Flat

    The Sanicondens Best Flat is a 2 in 1 condensate pump used to neutralize and pump condensate from condensing boilers, HVAC systems, water heater systems, etc. It is one of the most powerful and quiet condensate pumps on the market with standard features that no competitor can match. The Sanicondens Best Flat will pump condensate waste up to 15 feet in height and/or 150 feet away from a soil stack. Condensate has the potential to cause property damage or even create health hazards that can affect indoor air quality.  Many times, the condensate is not able to drain through gravity to an existing drain line.  This is the reason a condensate pump is essential to many residential and commercial applications. This two-quart capacity condensate pump comes equipped with all the necessary hardware for easy installation. It can be installed on top of flat surface or mounted on a wall. In many applications, the condensate needs to be neutralized before it discharges into a sewer line.  Neutralized condensate prevents the corroding of drains and sewer systems while being more environmentally friendly.  New technology allows for the neutralizer and condensate pump to be built into one system creating a less expensive and space saving solution. The Sanicondens Best Flat is does this by raising the the pH levels from condensate being produced by appliances up to 500,000 BTU/hour input. The inside of the Sanicondens Best Flat comprises of a float mechanism, which starts and stops the unit, and the motor, which drives the pump. When the condensate enters the Sanicondens Best Flat through a side inlet or through a couple of inlets on top of the enclosure, which in turn starts the motor.  Water enters the chamber and is pumped away through the neutralizing agent (Part #042) into the sanitary sewer.   The unit pumps the effluent upward to 15 feet and/or 150 feet horizontally (with gravity fall).  Once the water is discharged and the water level in the container goes down, the float deactivates the unit until water enters the unit again.  A normal operating cycle for the Sanicondens Best Flat can be as short as 3-5 seconds depending upon the discharge pipe run configuration; power consumption is therefore minimal. The discharge connection of the unit comes equipped with a non-return valve, which prevents back flow into the unit.  The powerful pumping unit can be floor or wall mounted.  It comes ready to install with connections to an external overflow, shut-off switch or alarm system.  It also includes all necessary hardware for ease of installation; 20 Ft of vinyl tubing, inlet adapter, discharge adapter and neutralizing granules.  
    Specifikime teknike
    • Referencë unikeSanicondensBestFlat
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-09-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPE/PP
    • Materiali dytësorPP-MD
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)2
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Pompë
    • Kodi ETIMEC011712
    • Emri ETIMCondensate water pump

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Bahrain
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Emiratet e Bashkuara Arabe
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Irak
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Iran
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Izrael
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Jemen
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Jordan
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Kuveit
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Liban
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Oman
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Palestinë
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Qatar
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Siria
    Honduras
    Ethiopia
    Palau
    Holandë
    Turqi
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Karaibe Holandë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Kolektiviteti i Shën Martinit
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Kosta Rika
    Guinea-Bissau
    Timor-Leste
    Itali
    Kubë
    Kamerun
    Tokelau
    Jersey
    Kuraçao
    Kenya
    Tonga
    Kroacia
    Martinique
    Komora
    Tuvalu
    Letoni
    Montserrat
    Lesoto
    Vanuatu
    Liechtenstein
    Nikaragua
    Liberi
    Wallis dhe Futuna
    Lituani
    Panama
    Libi
    Zelanda e Re
    Luksemburg
    Porto Riko
    Madagaskar
    Mali i Zi
    Republika Domenikane
    Malawi
    Maltë
    Saint-Barthélemy
    Mali
    Maqedonia e Veriut
    Shën Kitts dhe Nevis
    Marok
    Mbretëria e Bashkuar
    Shën Lucia
    Mauritius
    Moldovë
    Shën Pierre dhe Miquelon
    Mavritani
    Monaco
    Shën Vincent dhe Grenadinet
    Mayotte
    Norvegji
    Sint Maarten
    Mozambik
    Poloni
    Trinidad dhe Tobago
    Namibia
    Portugali
    Turks dhe Caicos Islands
    Niger
    Qipro
    Xhamaika
    Nigeri
    Qyteti i Vatikanit
    Republika Demokratike e Kongos
    Republika Çeke
    Republika e Afrikës Qendrore
    Rumani
    Republika e Kongos
    Rusi
    Reunion
    San Marino
    Rwanda
    Serbia
    Sahara Perëndimore
    Shqipëri
    São Tomé dhe Príncipe
    Sllovenia
    Senegal
    Slovakia
    Seychelles
    Spanjë
    Shën Helena
    Suedi
    Sierra Leone
    Svalbard dhe Jan Mayen
    Somalia
    Switzerland
    Sudan
    Ukrainë
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit