Gunshot Detection Sensor SA100
Gunshot Detection Sensor SA100
Gunshot Detection Sensor SA100
Gunshot Detection Sensor SA100
Gunshot Detection Sensor SA100
Gunshot Detection Sensor SA100

    Gunshot Detection Sensor SA100

    Shot Alert sensors are able to notify security and first responders within seconds of a shooting event, so help arrives faster. The versatile technology is customizable to provide the best gunshot detection solutions for your facility.

    • Automated alerting when gunshot event occurs. Patented detection system integrated in a small self-contained safety sensor
    • Designed to protect what matters in classrooms, hospitals, banks, office buildings, and other densely populated areas
    • 2500-5000 square feet single unit detection range
    • 100 feet between units in a hallway
    • Our devices work where others don’t
    • Building alarm panel interface
    • Does not need line of sight or muzzle blast
    • 100 feet between units in a hallway
    • Instantaneously provides security and first responders with critical data upon an event
    Specifikim
    • Physical

      • Mounts on the ceiling and appears like a smoke detector
      • Indicators: Status indicator provide basic visual feedback
      • Connections: Single RJ45 connector providing power and access to a single contact closure alert output.
      • Optional wireless connection to the alarm panel

      Sensors

      • Sensing: Patented gunshot and explosive detection sensor to accurately determine valid events
      • Operates from events concussion, audio and vibration

      Alerting

      • Open drain logic outputs when a gunshot event is detected. An output is provided to alert external equipment.
      • Optionally reports back to an Eagle AP base unit that can be located at the alarm panel which wirelessly supports 15 AP units and 15 contact closure outputs to the alarm panel
      • Optional cellular reporting when utilized with an Eagle IP primary unit. Reports over Verizon Wireless or Vodafone
      • Users maintain their own call out list, no call center required

      Additional Units

      • Up to 15 additional units can be connected to a single Eagle IP Base Unit for central notification 

      Power and Enclosure

      • Input: +6V~26V DC input from external power 

      Environment

      • Size: 5” Wide x 6" Tall x 1.25" Thick, Weight: 0.5 lb (227g)
      • 95% Relative Humidity
      • Enclosure: White/Black ABS housed in a ceiling mounted accessory
      • Size: 5” Wide x 6" Tall x 1.25" Thick, Weight: 0.5 lb (227g)
    Specifikime teknike
    • Referencë unikegunshot-detection-sensor-sa100
    • Familja e produkteveSecurity
    • Grupi i produkteveGunshot Detection Sensors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-29
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
    • IFC classificationElement elektrik
    • Kodi ETIMEG000026
    • Emri ETIMSensors
    • Uniclass 2015 CodePr_75_50_76
    • Uniclass 2015 PërshkrimSensors and detectors
    • CSI MasterFormat 2014 Code26 55 53
    • CSI MasterFormat 2014 TitleSecurity Lighting
    • OmniClass Number23-29 11 21
    • OmniClass TitleSecurity Sensors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika