Gunshot Detection Sensor SA400
Gunshot Detection Sensor SA400
Gunshot Detection Sensor SA400
Gunshot Detection Sensor SA400
Gunshot Detection Sensor SA400
Gunshot Detection Sensor SA400

    Gunshot Detection Sensor SA400

    Shot Alert sensors are able to notify security and first responders within seconds of a shooting event, so help arrives faster. The versatile technology is customizable to provide the best gunshot detection solutions for your facility.

    • Automated alerting when gunshot event occurs. Patented detection system integrated in a small self-contained safety sensor
    • Designed to protect what matters in classrooms, hospitals, banks, office buildings, and other densely populated areas
    • 2500-5000 square feet single unit detection range
    • 100 feet between units in a hallway
    • Our devices work where others don’t
    • Building alarm panel interface
    • Does not need line of sight or muzzle blast
    • 100 feet between units in a hallway
    • Instantaneously provides security and first responders with critical data upon an event

    Includes all of the features above plus extended range.

    Intended for use in higher capacity areas:

      • Auditoriums
      • Gymnasiums
      • Ceilings heights greater than 24 feet
      Specifikim
      • Physical

        • Mounts on the outside wall or entrance of a building
        • Indicators: Status indicator provide basic visual feedback
        • Connections: RJ45 connector carrying Power (+6V ~ +60V),Ground and Physical Contact Closure signals

          Sensors

          • Uses patented acoustic and pressure detection sensing technology to determine valid gunshot and explosion events

            Alerting

            • SA-100 sends alerts to Shot Alert's cloud notification server when the module has been alerted. The cloud can be configured to send users alert notifications via SMS or email.
            • Users maintain their own call-out list, no call center required
            • SA-100 also provides outputs that can be sent to a building's existing alarm system for event detection purposes

            Coverage Area

            • When placed on a flat surface facing outward, the sensor will detect small arms gunshots/explosions within 60 feet from the front of the sensor with a field of view (FOV) of 120~150 degrees. Range can vary depending on environmental conditions such as wind/rain

            Data

            • Verizon LTE (USA), Vodafone (Global)
            • Alerts published to Shot Alert’s alarm notification service

            Power and Enclosure

            • Input: +9V ~ +60V input from the alarm wiring external power 
            • Rechargeable battery provides event detection without AC power

            Contact Closure

            • Separate contacts for single gunshot; multiple gunshots, and manual pull-down switch.

            Environment

            • Temperature: -20°C ~ 50C° (-4°F ~ +122°F)
            • 95% Relative Humidity: Built to IP65 environmental standards
            • Enclosure: ABS housing with an aluminum wall mounting plate
            • Size: 8.5” Wide x 5.9” Tall x 1.25" Thick, Weight: 1.35 lb (613g)
          Specifikime teknike
          • Referencë unikegunshot-detection-sensor-sa400
          • Familja e produkteveSecurity
          • Grupi i produkteveGunshot Detection Sensors
          • LlojiObjekt (një objekt të vetëm)
          • Data e botimit2023-05-29
          • Numri i botimit1
          Të ngjashme
          • Projektuar nëShtetet e Bashkuara
          • Prodhuar nëShtetet e Bashkuara
          Klasifikimi
          • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
          • IFC classificationElement elektrik
          • Kodi ETIMEG000026
          • Emri ETIMSensors
          • Uniclass 2015 CodePr_75_50_76
          • Uniclass 2015 PërshkrimSensors and detectors
          • CSI MasterFormat 2014 Code26 55 53
          • CSI MasterFormat 2014 TitleSecurity Lighting
          • OmniClass Number23-29 11 21
          • OmniClass TitleSecurity Sensors

          Rajoni i disponueshëm

          North America
          Anguilë
          Antigua dhe Barbuda
          Arubë
          Bahamas
          Barbados
          Belizë
          Bermude
          Dominikë
          Granadë
          Grenlandë
          Guadelupë
          Guatemalë
          Haiti
          Honduras
          Ishujt e Virgjër Britanikë
          Ishujt e Virgjër të SHBA
          Ishujt Kajman
          Kanadë
          Karaibe Holandë
          Kolektiviteti i Shën Martinit
          Kosta Rika
          Kubë
          Kuraçao
          Martinikë
          Meksikë
          Montserat
          Nikaragua
          Panama
          Porto Riko
          Republika Domenikane
          Salvador
          Sen-Bartelemi
          Shën Kitts dhe Nevis
          Shën Lucia
          Shën Pierre dhe Miquelon
          Shën Vincent dhe Grenadinet
          Shtetet e Bashkuara
          Sint-Marten
          Trinidad dhe Tobago
          Turks dhe Caicos Islands
          Xhamaika