Marble Effect, Seamless, Polyurethane Floor Coating with Sika Comfortfloor® Marble FX
Marble Effect, Seamless, Polyurethane Floor Coating with Sika Comfortfloor® Marble FX
Marble Effect, Seamless, Polyurethane Floor Coating with Sika Comfortfloor® Marble FX
Marble Effect, Seamless, Polyurethane Floor Coating with Sika Comfortfloor® Marble FX
Marble Effect, Seamless, Polyurethane Floor Coating with Sika Comfortfloor® Marble FX
Marble Effect, Seamless, Polyurethane Floor Coating with Sika Comfortfloor® Marble FX
    Sika

    Marble Effect, Seamless, Polyurethane Floor Coating with Sika Comfortfloor® Marble FX

    Sika Comfortfloor® Marble FX is a marble-effect, elastic, self-smoothing, UV-resistant polyurethane flooring system. It provides a soft, comfortable, hard-wearing, seamless, low-maintenance floor. The System is part of the Sika Comfortfloor® decorative flooring range.

    Uses

    Sika Comfortfloor® Marble FX may only be used by experienced professionals.

    Sika Comfortfloor® Marble FX is used in the following commercial and public buildings and areas:

    • Healthcare facilities and hospitals
    • Schools and Universities
    • Shopping malls and museums
    • Residential areas and homes

    Characteristics / Advantages

  • Decorative designs using blends of pigments
  • Comfortable to walk on
  • Soft underfoot
  • Low VOC emissions
  • Low odour
  • Good mechanical resistance
  • Good resistance to abrasion
  • Easy to apply
  • Low maintenance
  • Specifikime teknike
    • Referencë unikecomfortfloor-marble-fx
    • Familja e produkteve Flooring
    • Grupi i produktevePolyurethane
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolyurethane
    Klasifikimi
    • Kategoria BIMobjectDysheme - Veshje & Mbulesa
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 PërshkrimResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe Asia North America Oceania