Smooth, unicolour, sound-insulating, elastic polyurethane floor covering with low VOC emissions with Sika Comfortfloor® PS-68
Sika

Smooth, unicolour, sound-insulating, elastic polyurethane floor covering with low VOC emissions with Sika Comfortfloor® PS-68

Sika ComfortFloor® PS-68 is an aesthetic, elastic, polyurethane flooring system which contains a sound-dampening layer and has low VOC emissions. The System is part of the Sika Comfortfloor® decorative flooring range.

USES

Sika Comfortfloor® PS-65 may only be used by experienced professionals.

Sika ComfortFloor® PS-68 is used in the following commercial and public buildings and areas:

  • Offices
  • Museums
  • Schools and universities
  • Healthcare facilities and hospitals
  • Residential areas and homes

Please note:

  • The System may only be used by experienced professionals.
  • The System may only be used for interior applications.


FEATURES

  • Good mechanical resistance
  • Highly flexible
  • Low maintenance
  • No shrinkage after curing
  • Low VOC emissions
  • Reduces footfall sound and contact noise
  • Good resistance to UV exposure
  • Soft underfoot
Specifikime teknike
  • Referencë unikecomfortfloor-ps-68
  • Familja e produkteve Flooring
  • Grupi i produktevePolyurethane
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-09-19
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolyurethane
Klasifikimi
  • Kategoria BIMobjectDysheme - Veshje & Mbulesa
  • IFC classificationElement ndërtimi
  • Emrin UNSPSCFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_68_70
  • Uniclass 2015 PërshkrimResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Europe Asia North America Oceania