Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-27
Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-27
Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-27
Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-27
    Sika

    Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-27

    Sika Comfortfloor® PS-27 is a tough, elastic polyurethane self-smoothing flooring system and is part of the Sika Comfortfloor® decorative flooring range.

    Sika Comfortfloor® PS-27 is especially designed for indoor applications where seamless, hard wearing floors are required.

    Sika Comfortfloor® PS-27 consists of an elastic, crack bridging polyurethane base coat which fulfills stringent demands for low VOC emitting products.

    Uses

    Sika Comfortfloor® PS-27 may only be used by experienced professionals.

    • Healthcare – Medical sector
    • Education (e.g. Schools and Universities)
    • Leisure and Culture (e.g. Museums, Libraries)
    • Retail and Residential
    • Storage facilities and work shops

    Characteristics / Advantages

    • Seamless and smooth with uniform color
    • Odorless
    • Good resistance to fire
    • Low VOC content
    • Flexible and tough
    • Crack-bridging
    • Silky matt finish
    • Good mechanical and abrasion resistance
    • Easy application
    • Easy to keep clean and maintain

    Specifikime teknike
    • Referencë unikecomfortfloor-ps-27
    • Familja e produkteve Flooring
    • Grupi i produktevePolyurethane
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-11-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolyurethane
    Klasifikimi
    • Kategoria BIMobjectDysheme - Veshje & Mbulesa
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 PërshkrimResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe Asia North America Oceania