Comfortable, Seamless, Smooth PU Flooring for Healthcare, Educational and Public Buildings with Sika Comfortfloor® PS-23
Comfortable, Seamless, Smooth PU Flooring for Healthcare, Educational and Public Buildings with Sika Comfortfloor® PS-23
Comfortable, Seamless, Smooth PU Flooring for Healthcare, Educational and Public Buildings with Sika Comfortfloor® PS-23
    Sika

    Comfortable, Seamless, Smooth PU Flooring for Healthcare, Educational and Public Buildings with Sika Comfortfloor® PS-23

    Sika Comfortfloor® PS-23 is a highly elastic, self-smoothing polyurethane flooring system. It is used where high comfort under feet, design options, jointless surfaces, and soft footfall are required. The System is part of the Sika Comfortfloor® decorative flooring range.

    USES

    Sika Comfortfloor® PS-23 may only be used by experienced professionals.
    Sika Comfortfloor® PS-23 is used in the following commercial and public buildings and areas:

    • Healthcare facilities and hospitals
    • Schools and universities
    • Shopping malls and museums
    • Residential areas and homes

    Please note:

    • The System may only be used by experienced professionals.
    • The System may only be used for interior applications.

    FEATURES

    • Decorative design
    • Comfortable to walk on
    • Low VOC content
    • Low VOC emissions
    • Low odour
    • Seamless
    • Good crack-bridging ability
    • Good mechanical resistance
    • Good resistance to abrasion
    • Easy to apply
    • Low maintenance


    Specifikime teknike
    • Referencë unikecomfortfloor_ps-23
    • Familja e produkteve Flooring
    • Grupi i produktevePolyurethane
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-04-25
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorPolyurethane
    Klasifikimi
    • Kategoria BIMobjectDysheme - Veshje & Mbulesa
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 PërshkrimResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe Asia North America Oceania