Hygienic, heavy-duty polyurethane floor screed with very good slip resistance Sika® Ucrete® UD 200 SR
Sika

Hygienic, heavy-duty polyurethane floor screed with very good slip resistance Sika® Ucrete® UD 200 SR

Sika® Ucrete® UD 200 SR is a heavy-duty resin floor with very good resistance to aggressive chemicals, heavy impact and temperatures up to +150 °C.

USES

Sika® Ucrete® UD 200 SR is used as a wearing layer screed for Sika® Ucrete® flooring systems. Sika® Ucrete® UD 200 SR is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Manufacturing facilities and workshops

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Does not support bacterial or mould growth
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Can be accelerated with Sika® Ucrete® Accelerator for fast installation within a 12-hour window
  • Very good resistance to a wide range of chemicals
  • Very good mechanical resistance
  • Impermeable to liquids
  • Non-tainting from the end of mixing
  • Low VOC emissions
  • Thermal expansion properties similar to concrete
  • Tolerant to substrates with high moisture content
Specifikim
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 50 – 60 Conformity to DIN51130: R13 V4 Thermal resistance: 6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly 9 mm thickness: Minimum service Tª: -40ºC; Maximum service Tª: +120ºC; Steam cleanable: Fully 12 mm thickness: Minimum service Tª: -40ºC; Maximum service Tª: +130ºC (occasional spillage up to +150ºC); Steam cleanable: Fully Colors: Red, yellow, green, orange, grey, cream, blue and green/brown
Specifikime teknike
  • Referencë unikesika_ucrete_ud_200_sr
  • Familja e produkteveFlooring
  • Grupi i produktevePU Hybrid
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesor2C Polyurethane
  • Materiali dytësorÇimento
Klasifikimi
  • Kategoria BIMobjectDysheme - Veshje & Mbulesa
  • IFC classificationElement ndërtimi
  • Uniclass 2015 CodePr_35_31_68_70
  • Uniclass 2015 PërshkrimResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings

Rajoni i disponueshëm

Europe Asia Africa South America Oceania North America