Nanoled Frame
Nanoled Frame
Nanoled Frame
    Simes

    Nanoled Frame

    Nanoled Frame creates uniform light on the outer edge of windows, niches, openings changing them into striking luminous volumes. Its wide beam of 120° produces charming light effects on residential, public, historical and artistic façades. 

    Specifikim
    • Nanoled Frame is a recessed fitting that can be totally integrated into the architecture and it has an extremely reduced size: the projecting part of only 15mm is a small shaped glass cap.

    Specifikime teknike
    • Referencë unikeNANOLED-FRAME
    • Familja e produkteveWall effect
    • Grupi i produkteveNANOLED FRAME
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit1918-09-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Jashtë
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
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
    Produkte të ngjashme