Slot Round Wall
Slot Round Wall
Slot Round Wall
Slot Round Wall
Slot Round Wall
Slot Round Wall
Slot Round Wall
Slot Round Wall
    Simes

    Slot Round Wall

    4.6 nga 5 yje4.6(76 vlerësime)

    Slot, thanks to the rearward position of the light source and its optical system is able to combine visual comfort with functional lighting with excellent levels of illumination. The range is designed in different diameters, all available with single emission with adjustable reflector or double emission with two adjustable reflectors and electrical circuit with independent power supply.

    MONOCHROME LED VERSION
    CRI90
    CLASS PROTECTION IP65
    MECHANICAL RESISTANCE IK08

    Specifikime teknike
    • Referencë unikeSLOT_ROUND_WALL
    • Familja e produkteveApplique
    • Grupi i produkteveSlot
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2015-11-05
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Jashtë
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
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
    Produkte të ngjashme