cero II sliding window
Solarlux

cero II sliding window

Incredibly slim sight lines, patented technology

Large fixed or sliding cero elements offer a special combination of architecture, design and technology: with sight lines of just 34 mm, the filigree aluminium profiles lend all systems maximum transparency. The thermally insulated cero II system with double glazing and a panel depth of 52 mm is a great choice for buildings that need accessible entrances and exits and a flush floor track.


Specifikim
  • PROFILE SYSTEM

    • Thermally insulated aluminium profile system in all-glass look
    • Flush-mounted running tracks and guide rails built into the system.
    • Thermal break made of fibreglass-reinforced polyamide
    • Ventilation and concealed drainage of the bottom glass rebate in accordance with DIN 18545 “Glazing guidelines for double glass”

    SIGHT LINES

    • Frame: 0 – 75 mm
    • Panel: 34 mm
    • Panel joint: 34 mm
    • Frame building depth: 71 – 243 mm
    • Panel building depth: 52 mm

    SEALING SYSTEM

    • High degree of impermeability thanks to the use of several sealing levels
    • Dry glazing

    GLAZING

    • Glass thicknesses 30 – 36 mm
    • Self-cleaning glass available
    • Can handle glass discrepancies of up to 5 mm in width and height
    • Security glass

    VERSIONS

    • The panels run on floor tracks
    • Slide to left or right
    • Forend reversed and offset
    • Floor track flush and compliant with DIN 18040 “Accessible apartment”

    FITTINGS

    • Fittings partly concealed in profiles
    • Replaceable carriages
    • Sealed-bearing, stainless steel carriages
    • Stainless steel running track for many years of reliable running
    • Running track kept clean thanks to protruding moulded pieces in the panel
    • Sturdy SL designer handles
    • Panel locking with 24 mm latch bolt
    • Optional magnetic sensors for lock monitoring

    OPTIONS

    • Multi-track systems available
    • Suitable for use in a variety of corner situations
    • Electric panel drive available
    • Broken glass alarm available
    • Functional glass as sound insulation and protection against burglary and impact
    • Connection to higher-order control and monitoring systems
    • Electromechanical locking element
    • Built-in insect screen

    ENVIRONMENT

    • Certified disposal in accordance with DIN EN ISO 14001:2005
    • Sustainable manufacturing
    • Internal production control


Specifikime teknike
  • Referencë unikecero-ii-sliding-window
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-31
  • Numri i botimit1
  • Thellësia (mm)72
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDritare - Hapje kursor