Wedge Series Loudspeakers
Sonance

Wedge Series Loudspeakers

Expertly crafted, uniquely designed to become part of the architecture, James Wedge speakers mount to a 90-degree corner where wall and ceiling surfaces meet. The Wedge can be built-to-order ensuring the speaker stretches the height or width of the surface for a clean blend into the architecture. Each speaker features the James Quad Tweeter Array and high excursion woofers for great range and audio performance. Available with 4” or 5.25” drivers and built for the configuration and driver quantity that suits the need of the space, James Wedge models deliver astonishing audio with an intentional aesthetic.

Specifikim
  • Features

    • Quad Tweeter Array
    • High Excursion Woofers
    • Built-to-Order Configuration and Width
    • Available in 16 Standard Finishes, with optional custom colors and laser print finishes 
    • TAA Compliant
Specifikime teknike
  • Referencë unikeWedge-series-loudspeakers
  • Familja e produkteveJames
  • Grupi i produkteveOutdoor Speaker Solutions
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-06-04
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • Kodi ETIMEC000682
  • Emri ETIMLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • CSI MasterFormat 2014 Code27 40 00
  • CSI MasterFormat 2014 TitleAudio-Video Communications
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers