Italy_ROOFING SYSTEM WITH DRIVE-OVER PAVING TYPE COLD ROOF WITH SYNTHETIC PVC MEMBRANE
SOPREMA

Italy_ROOFING SYSTEM WITH DRIVE-OVER PAVING TYPE COLD ROOF WITH SYNTHETIC PVC MEMBRANE

Waterproof system with PVC sealing element applied to total independence under fixed driveway ballast
Specifikim
  • Ballasted vehicular roofing - PVC Cold Roof
Specifikime teknike
  • Referencë unikeSOL000272
  • Familja e produktevewaterproofing
  • Grupi i produkteveWaterproofing system for roof
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-14
  • Numri i botimit1
Lidhje
Të ngjashme
  • Materiali kryesorPVC coated polyester
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Kodi ETIMEG020300
  • Emri ETIMBuilding - Roofing materials
  • Uniclass 2015 CodeSs_30_40_30
  • Uniclass 2015 PërshkrimFlat roof covering systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 31 11
  • OmniClass TitleSingle Layer Roof Membranes