RFID Basic Battery Powered Lock
RFID Basic Battery Powered Lock

    RFID Basic Battery Powered Lock

    Smart RFID Nob Lock

    Multiple technologies means this lock will never require a firmware update. It includes a stand-alone NFC wireless programmer and enhanced automatic data transfer for a detailed audit trail.

    Standard sizes
    Widths: 7/8"
    Depths: 29/32"
    Heights: 7/8"

    • Shared or assigned use functionality
    • Pricing included in the model
    • Batteries included
    • Stand-alone operation or connected to PC
    • Encrypted data


    Our range of lock options are designed to work seamlessly with all of our BIM locker models, each built to reflect its real-world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate various aspects of the model without ever needing to load a type catalog ever again. In addition, each model comes with a high level of information built in including budget pricing and links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM was meant to be.System OverviewOur locks are designed to be used for assigned lockers, as would be used in the workplace, hospitals, or government, or for day-use as in the case of rentals at a gym, or a combination of both.
    Specifikim
    • Construction
      • IP55 rated for moisture and dust protection
      • IK7 and IK9 rated for protection against external and internal impact
      • Powered by 4 AA 1.5v batteries
      • 30,000 cycles of battery life
      • Low battery detection
      • NFC communication interface
      • LED red, green, and orange display
      Function
      • RFID operation
      • Shared or assigned use
      • Simultaneous multi-technology operation without the need for firmware updates
      • Enhanced security with encrypted data
      • Enhanced automatic data transfer
      • NFC wireless programmer
      • Enhanced maintenance with battery and lock status, functionality update in seconds, and active event log
    Specifikime teknike
    • Referencë unikeSSG_Lock_Battery_Smart_RFID
    • Familja e produkteveMuseum
    • Grupi i produktevePreservation, Flat File, Security
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-02-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorNikel i krehur
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika