Vertical RFID or Keypad Battery Powered Lock
Vertical RFID or Keypad Battery Powered Lock
Vertical RFID or Keypad Battery Powered Lock
Vertical RFID or Keypad Battery Powered Lock
Vertical RFID or Keypad Battery Powered Lock
Vertical RFID or Keypad Battery Powered Lock

    Vertical RFID or Keypad Battery Powered Lock

    Long rectangular electronic lock with RFID and Keypad options

    Vertical oriented lock with keypad or RFID designed for assigned use or day use rentals. Surface or recess mount options with batteries included.

    Standard sizes
    Widths: 1", 1 3/16"
    Depths: 1 3/16"
    Heights: 3 31/32", 6 3/32"

    • Shared or assigned use functionality
    • Pricing included in the model
    • Batteries included
    • Manage with electronic keys
    • Advanced features available with Mobile App Kit


    Our range of lock options are designed to work seamlessly with all of our BIM locker models, each built to reflect its real-world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate various aspects of the model without ever needing to load a type catalog ever again. In addition, each model comes with a high level of information built in including budget pricing and links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM was meant to be.System OverviewOur locks are designed to be used for assigned lockers, as would be used in the workplace, hospitals, or government, or for day-use as in the case of rentals at a gym, or a combination of both.
    Specifikim
    • Construction
      • All metal housing
      • Brushed nickel or black finish
      • Vertical orientation -- knob on bottom or top
      • Designed for new or retrofit installations
      • Cam locking mechanism
      • Multiple options for knob style, cam type, and cylinder length
      • 90 or 180 degree knob rotation in either direction
      • Adapts to multiple door thickness
      Function
      • Keypad or RFID operation
      • Shared or assigned use
      • Manage with electronic keys
      • Management override and power bypass
      • Vertical body style
      • Visual and audible indicators
      • Two year warranty
      Battery LifeSurface Mount
      • Powered by 2 lithium CR2450 batteries
      • 180,000 cyles of battery life with average use
      Recess Mount
      • Powered by 4 premium AAA batteries
      • 540,000 cycles of battery life with average use
      Advanced FeaturesAvailable with Mobile App Kit:
      • Mobile app management
      • Audit trail
      • Advanced auto unlock feature
      • Advanced system tools
    Specifikime teknike
    • Referencë unikeSSG_Lock_Battery_Vertical_RFID_Keypad
    • Familja e produkteveMuseum
    • Grupi i produktevePreservation, Flat File, Security
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorNikel i krehur
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika