Keyless Combination Mechanical Lock
Keyless Combination Mechanical Lock
Keyless Combination Mechanical Lock

    Keyless Combination Mechanical Lock

    Keyless entry combination lock

    This keyless lock option is entirely free of any operating expenses. It requires no wiring, no batteries, and is ideal for long term use.

    Standard sizes
    Widths: 1 1/2"
    Depths: 1 7/32"
    Heights: 3 139/256"

    • No wiring or batteries needed
    • No operating expenses
    • 4-pin codes - 10,000 possible combinations
    • Ideal for long term use
    • ADA compliant option
    • Hightened security with anti-pick technology and Breakaway Knob system


    Our range of lock options are designed to work seamlessly with all of our BIM locker models, each built to reflect its real-world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate various aspects of the model without ever needing to load a type catalog ever again. In addition, each model comes with a high level of information built in including budget pricing and links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM was meant to be.System OverviewOur locks are designed to be used for assigned lockers, as would be used in the workplace, hospitals, or government, or for day-use as in the case of rentals at a gym, or a combination of both.
    Specifikim
    • Details
      • Solid metal design
      • 10,000 possible 4-digit combinations
      • Compatible with wood, glass, plastic, phenolic and metal locker doors
      • Two LEED V4 - Keyless locks contribute toward two new major credits
      • IP59K/IP69K water and dust resistance
      • ADA compliant lever option
      • 5 year comprehensive warranty
    Specifikime teknike
    • Referencë unikeSSG_Lock_Mechanical_Combination_SN
    • Familja e produkteveMuseum
    • Grupi i produktevePreservation, Flat File, Security
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorNikel i krehur
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika