4-Digit Dial Mechanical Lock
4-Digit Dial Mechanical Lock

    4-Digit Dial Mechanical Lock

    Mechanical Dial Lock

    Mech lock solutions transform your locker room with maintenance free management and simplified usage. No batteries or electrical outlet required.

    Standard sizes
    Widths: 1 91/128"
    Depths: 1/2"
    Heights: 3 51/128"

    • Shared or assigned use functionality
    • Pricing included in the model
    • No batteries or electrical outlet needed
    • Simple to use, maintenance-free
    • Great for Health and Fitness settings or Educational institutions


    Our range of lock options are designed to work seamlessly with all of our BIM locker models, each built to reflect its real-world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate various aspects of the model without ever needing to load a type catalog ever again. In addition, each model comes with a high level of information built in including budget pricing and links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM was meant to be.System OverviewOur locks are designed to be used for assigned lockers, as would be used in the workplace, hospitals, or government, or for day-use as in the case of rentals at a gym, or a combination of both.
    Specifikim
    • Construction
      • All metal housing
      • Brushed nickel finish
      • Replaceable core
      • Keyed alike per site
      • Recess mount
      • Laser cut Manager Keys
      • Cam locking mechanism
      Function
      • Dial combination operation
      • Shared or assigned use
      • Operates with a4-digit user code
      • Code retrieval tool for forgotten codes
      • Vertical body style
      • No batteries required
      • Two year warranty
    Specifikime teknike
    • Referencë unikeSSG_Lock_Mechanical_Dial
    • Familja e produkteveMuseum
    • Grupi i produktevePreservation, Flat File, Security
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorNikel i krehur
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika