4-Post FreeSpan™ Shelving on Standard Mobile with Surface Rail

4-Post FreeSpan™ Shelving on Standard Mobile with Surface Rail

Spacesaver’s High-Density Mobile with 4-Post FreeSpan™ Shelving not only eliminates wasted aisle space but also allows for increased adjustability and organization for users, allowing them to coordinate their shelves as their materials and needs dictate.

Specifikim
  • Description

    High-density storage has nearly infinite configurations, with systems measuring from 3 feet to as long as 81 feet. Available heights range from 90 up to 121 inches, with most systems specified between 76 and 85 inches. The 1,000 pound/linear foot system is the most commonly specified.

    Controls Options

    Manual Up to 16’ (4.8 m) long standard. Easy, frictionless movement for smaller applications. Four rows of 4’ (1.2 m) long manual units with two entry corridors. Total = 3,424 Nominal Shelf Feet (1,043 m)

    Mechanical Assist Up to 45’ (13.7 m) long standard. Three-spoke operator allows one pound of effort to move minimum of 4,000-pound load. Three sections of larger capacity units and two entry corridors. Total = 4,152 Nominal Shelf Feet (1,265 m)

    Powered Programmable Up to 81’ (24.6 m) long standard(longer available). Programmable options available. Maximum density with minimum space needed for aisles. Total = 4,976 Nominal Shelf Feet (1,516 m)

    Rail Guide Systems

    Spacesaver provides three options for guide systems dual flange, center flange, and roller guide.

    Carriages

    Carriages are welded “uniframe” steel construction and engineered to meet your specific load requirements. A minimum 3/4” (19 mm) retaining lip holds shelving or other storage housing in place.

    Depths

    • Fixed Platform 12"-60" at any incremental increase
    • Moveable Carriage 12"-60" at any incremental increase

    Heights

    Available heights range from 40 up to 88 inches, with most systems specified between 76 and 90 inches. Depending upon the components required for your application, the track, wheel and carriage elements will add approximately 6 to 9” (152–228 mm) to the height of the storage equipment used. If a system has a ratio great than 4 to 1 (4 being height and 1 being depth) anti-tip protections are required.

    Aisle Widths

    When planning aisle space for a bank of carriages, add a minimum1-1/2” (38 mm) to the depth of each shelving section—i.e. 24” (609 mm) deep shelving will require 25-1/2” (648 mm) of floor space. This helps maintain required aisle width for a bank of carriages given architectural restrictions. Check local accessibility regulations (ADA) for additional requirements. Additionally, add 3” (76 mm) to overall carriage length (including handle) of shelving range for manual and powered systems,6” (152 mm) for mechanical assist systems. Also note that there is a slight “growth factor” for shelving width which may become significant for multiple shelving sections on long carriages.

    Shelving

    Spacesaver’s 4-Post FreeSpan™ Shelving is engineered to be fast, flexible, functional, and a fit for all modern storage needs. FreeSpan’s patent-pending clip offers tool-free adjustability of shelves at a rate that is three times faster than traditional 4-Post Shelving, meets ANSI standards, and is tested to a 2X safety factor. All Spacesaver shelving can be fitted with custom tops and end panels to integrate with a building's design and incorporated into a High Density Mobile System.

Specifikime teknike
  • Referencë unike4-post-freespan-shelving-on-standard-mobile-with-surface-rail
  • Familja e produkteveHigh-Density Mobile Shelving Systems
  • Grupi i produkteveHigh-Density Mobile Shelving Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code10 56 26
  • CSI MasterFormat 2014 TitleMobile Storage Shelving
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika